(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Due to lockdown and flight suspension, we are suspending receipt of order and delivery. We'll keep updating about further developments. For any assistance, please send e-mail to CS@misumi.co.in or Contact us with +91 99997 50182, +91 92058 23898, +91 79824 52449 (09:00-17:30 Mon-Sat). We apologize for the inconvenience caused.
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 13:30 to 19:00 (IST) 29/3/2020. We apologize for the inconvenience.

regressive reflection type tape type reflecting plate of photoelectric sensor

Part Number

Configured Part Number is shown.

Part Number
E39-RS1-CA
E39-RS2-CA
E39-RS3-CA
E39-RSA
E39-RSB
Part NumberVolume DiscountDays to ShipTypes Maximum Size Width
(mm)
Maximum Size Height
(mm)
Maximum Size Length
(mm)
Applicable Sensors
8 Day(s) or more Tape type reflective plate35100.5Dedicated for use with E3T-SR4□
8 Day(s) or more Tape type reflective plate40350.5Dedicated for use with E3T-SR4□
8 Day(s) or more Tape type reflective plate80700.5Dedicated for use with E3T-SR4□
8 Day(s) or more Reflective plate sheet tape type (detection distance of 30–80 mm)----
8 Day(s) or more Reflective plate sheet tape type (detection distance of 30–120 mm)----

Loading...

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)