(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Long Distance Proximity Sensor [E2EM] (Part Number)

Long Distance Proximity Sensor [E2EM]
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,473₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Long range detection of 30 mm.
· Trouble caused by workpiece collision is also reduced, and mounting is secure.
· Because it is non polar specification wiring is easy (DC 2 wire type).
· Standard adoption of code protector to prevent wire breakage.

 
Part Number
E2EM-X30MX1 2M
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipDetection distance L1 [classification]
(mm)
Operating Environment Shielded / Non-shielded Case Material Screw Detection Head Size Head size Depth (range)
(mm)
Head size Depth
(mm)
Power Type Output Mode Operation Mode Connection Method Connector pin arrangement Cable Length
(m)
Cable Specifications Detection distance L1 details
(mm)

₹ 5,179.00

1 Piece(s) Same day ~50Standard / Oil Resistance Reinforcement / Cold ResistanceNon Shield TypeBrass Nickel PlatedM3060.1~7065Direct Current 2-Wire TypeDC 2-wire non-polarNOPre-wired model-2Vinyl (PVC)-insulated round cord, φ6, 2-core30

Loading...

  1. 1

Basic Information

Shape Screw Type Detected Objects Magnetic Metal Detection Direction Front Surface
Detecting Surface Material Polybutylene Terephthalate Amplifier Amplifier Built-in Type Acquired Standards CE / IEC
Protection Structure (IEC) IP67 Types Long Distance Power Supply Voltage 12-24 VDC
Different Frequency Type Standard Included functions - Combination amplifier/head -

Please check the type/dimensions/specifications of the part E2EM-X30MX1 2M in the Long Distance Proximity Sensor [E2EM] series.

Product variants

Part Number
E2EM-X16MX1 2M
E2EM-X2C1 2M
E2EM-X2C1-M1
E2EM-X4C1-M1
E2EM-X4X1 2M
E2EM-X4X2 2M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDetection distance L1 [classification]
(mm)
Operating Environment Shielded / Non-shielded Case Material Screw Detection Head Size Head size Depth (range)
(mm)
Head size Depth
(mm)
Power Type Output Mode Operation Mode Connection Method Connector pin arrangement Cable Length
(m)
Cable Specifications Detection distance L1 details
(mm)

₹ 4,657.00

1 Piece(s) Same day

Stock

~20Standard / Oil Resistance Reinforcement / Cold ResistanceNon Shield TypeBrass Nickel PlatedM1850.1~6060Direct Current 2-Wire TypeDC 2-wire non-polarNOPre-wired model① or ④ brown + V (0V), ② or ③ blue 0V (+V)2Vinyl (PVC)-insulated round cord, φ6, 2-core16

₹ 3,473.00

1 Piece(s) Same day

Stock

~2Standard / Oil Resistance Reinforcement / Cold ResistanceShield Type[Stainless Steel] Stainless Steel (SUS303)M820.1~3026Direct Current 3-Wire TypeNPN Open CollectorNOPre-wired model① brown + V, ③ blue 0V, ② or ④ black2Vinyl (PVC)-insulated round cord, φ4, 2-core/3-core2

₹ 3,727.00

1 Piece(s) Same day

Stock

~2Standard / Cold ResistanceShield Type[Stainless Steel] Stainless Steel (SUS303)M820.1~3026Direct Current 3-Wire TypeNPN Open CollectorNOConnector model (M12)① brown + V, ③ blue 0V, ② or ④ black--2

₹ 4,205.00

1 Piece(s) Same day

Stock

~5Standard / Cold ResistanceShield TypeBrass Nickel PlatedM1230.1~4033Direct Current 3-Wire TypeNPN Open CollectorNOConnector model (M12)① brown + V, ③ blue 0V, ② or ④ black--4

₹ 4,090.00

1 Piece(s) Same day

Stock

~5Standard / Oil Resistance Reinforcement / Cold ResistanceShield TypeBrass Nickel PlatedM1230.1~4033Direct Current 2-Wire TypeDC 2-wire non-polarNOPre-wired model-2Vinyl (PVC)-insulated round cord, φ4, 2-core/3-core4

₹ 4,294.00

1 Piece(s) Same day

Stock

~5Standard / Oil Resistance Reinforcement / Cold ResistanceShield TypeBrass Nickel PlatedM1230.1~4033Direct Current 2-Wire TypeDC 2-wire non-polarNCPre-wired model-2Vinyl (PVC)-insulated round cord, φ4, 2-core/3-core4
X
whatsapp-qr whatsapp-icon