(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Spatter Guard Type Proximity Sensor [E2EQ] (Part Number)

Spatter Guard Type Proximity Sensor [E2EQ]
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      5,341₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Fluorine resin coding proximity sensor for sputter guard.
· Outstanding sputter resistance.
· Added series of long range type
· Maximum detection range 15 mm.
· Stock up on smart click type connector relay.

 
Part Number
E2EQ-X10D1-M1GJ 0.3M
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipDetection distance L1 [classification]
(mm)
Operating Environment Screw Detection Head Size Head size Depth (range)
(mm)
Head size Depth
(mm)
Types Power Type Output Mode Operation Mode Connection Method Connector pin arrangement Cable Length
(m)
Different Frequency Type Cable Specifications Included functions Combination amplifier/head Detection distance L1 details
(mm)

₹ 12,424.00

1 Piece(s) 5 Day(s) or more ~10Standard / Sputtering Resistance / Oil Resistance Reinforcement / Cold ResistanceM3030.1~4038Spatter-countermeasures, standard typeDirect Current 2-Wire TypeDC 2-wire polarizedNOConnector model (M12)①+V, ④0V / ②③ free terminal0.3StandardVinyl (PVC) insulated round cord (flame retardant), φ6--10

Loading...

  1. 1

Basic Information

Shape Screw Type Detected Objects Magnetic Metal Shielded / Non-shielded Shield Type
Detection Direction Front Surface Case Material Fluorine Resin Coating (Base Material: Brass) Detecting Surface Material Fluororesin
Amplifier Amplifier Built-in Type Acquired Standards CE / IEC Protection Structure (IEC) IP67
Power Supply Voltage 12-24 VDC

Please check the type/dimensions/specifications of the part E2EQ-X10D1-M1GJ 0.3M in the Spatter Guard Type Proximity Sensor [E2EQ] series.

Product variants

Part Number
E2EQ-X10B4-M1TJ-IL3 0.3M
E2EQ-X10D1-M1TGJ 0.3M
E2EQ-X15X1-M1J 0.3M
E2EQ-X3B4-IL2 5M
E2EQ-X3B4-M1TJ-IL3 0.3M
E2EQ-X3D1 2M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDetection distance L1 [classification]
(mm)
Operating Environment Screw Detection Head Size Head size Depth (range)
(mm)
Head size Depth
(mm)
Types Power Type Output Mode Operation Mode Connection Method Connector pin arrangement Cable Length
(m)
Different Frequency Type Cable Specifications Included functions Combination amplifier/head Detection distance L1 details
(mm)

₹ 17,194.75

1 Piece(s) 55 Day(s) or more ~10Standard / Sputtering Resistance / Oil Resistance ReinforcementM3040.1~5043Spatter-countermeasures, standard type (IO-Link series) COM3:230.4 kbpsDirect Current 3-Wire TypeDC 3-wire (PNP)PNP NO / NC SwitchablePre-wired smartclick connector model (M12)-0.3-Vinyl (PVC) insulated round cord (flame retardant), φ6--10

₹ 7,001.00

1 Piece(s) Same day

Stock

~10Standard / Sputtering Resistance / Oil Resistance Reinforcement / Cold ResistanceM3030.1~4038Spatter-countermeasures, standard typeDirect Current 2-Wire TypeDC 2-wire polarizedNOPre-wired smartclick connector model (M12)-0.3StandardVinyl (PVC) insulated round cord (flame retardant), φ6--10

₹ 7,188.00

1 Piece(s) Same day

Stock

~20Standard / Sputtering Resistance / Oil Resistance Reinforcement / Cold ResistanceM3040.1~5043Spatter-countermeasures, standard typeDirect Current 2-Wire TypeDC 2-wire non-polarNOConnector model (M12)③0V, ④+V / ①② correspond to free terminals (long-range)0.3StandardVinyl (PVC) insulated round cord (flame retardant), φ6--15

₹ 15,553.98

1 Piece(s) 64 Day(s) or more ~3Standard / Sputtering Resistance / Oil Resistance ReinforcementM1230.1~4033Spatter-countermeasures, standard type (IO-Link series) COM2:38.4 kbpsDirect Current 3-Wire TypeDC 3-wire (PNP)PNP NO / NC SwitchablePre-wired model-5-Vinyl (PVC) insulated round cord (flame retardant), φ4--3

₹ 14,608.24

1 Piece(s) 55 Day(s) or more ~3Standard / Sputtering Resistance / Oil Resistance ReinforcementM1230.1~4033Spatter-countermeasures, standard type (IO-Link series) COM3:230.4 kbpsDirect Current 3-Wire TypeDC 3-wire (PNP)PNP NO / NC SwitchablePre-wired smartclick connector model (M12)-0.3-Vinyl (PVC) insulated round cord (flame retardant), φ4--3

₹ 9,409.00

1 Piece(s) 5 Day(s) or more ~3Standard / Sputtering Resistance / Oil Resistance Reinforcement / Cold ResistanceM1220.1~3024Spatter-countermeasures, standard typeDirect Current 2-Wire TypeDC 2-wire polarizedNOPre-wired model①+V, ④0V / ②③ free terminal2StandardVinyl (PVC) insulated round cord (flame retardant), φ6, 2-core--3