(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· Fluorine resin coding proximity sensor for sputter guard.
· Outstanding sputter resistance.
· Added series of long range type
· Maximum detection range 15 mm.
· Stock up on smart click type connector relay.
Part Number |
---|
E2EQ-X7D1 2M |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Detection distance L1 [classification] (mm) | Operating Environment | Screw Detection Head Size | Head size Depth (range) (mm) | Head size Depth (mm) | Types | Power Type | Output Mode | Operation Mode | Connection Method | Connector pin arrangement | Cable Length (m) | Different Frequency Type | Cable Specifications | Included functions | Combination amplifier/head | Detection distance L1 details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 5,759.00 | 1 Piece(s) | Same day | ~10 | Standard / Sputtering Resistance / Oil Resistance Reinforcement / Cold Resistance | M18 | 20.1~30 | 29 | Spatter-countermeasures, standard type | Direct Current 2-Wire Type | DC 2-wire polarized | NO | Pre-wired model | ①+V, ④0V / ②③ free terminal | 2 | Standard | Vinyl (PVC) insulated round cord (flame retardant), φ6, 2-core | - | - | 7 |
Loading...
Shape | Screw Type | Detected Objects | Magnetic Metal | Shielded / Non-shielded | Shield Type |
---|---|---|---|---|---|
Detection Direction | Front Surface | Case Material | Fluorine Resin Coating (Base Material: Brass) | Detecting Surface Material | Fluororesin |
Amplifier | Amplifier Built-in Type | Acquired Standards | CE / IEC | Protection Structure (IEC) | IP67 |
Power Supply Voltage | 12-24 VDC |
Please check the type/dimensions/specifications of the part E2EQ-X7D1 2M in the Spatter Guard Type Proximity Sensor [E2EQ] series.
Part Number |
---|
E2EQ-X15X1-M1J 0.3M |
E2EQ-X3B4-IL2 5M |
E2EQ-X3B4-M1TJ-IL3 0.3M |
E2EQ-X7D1 5M |
E2EQ-X7D1-M1GJ 0.3M |
E2EQ-X7D1-M1J 0.3M |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Detection distance L1 [classification] (mm) | Operating Environment | Screw Detection Head Size | Head size Depth (range) (mm) | Head size Depth (mm) | Types | Power Type | Output Mode | Operation Mode | Connection Method | Connector pin arrangement | Cable Length (m) | Different Frequency Type | Cable Specifications | Included functions | Combination amplifier/head | Detection distance L1 details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 7,188.00 | 1 Piece(s) |
Same day
Stock | ~20 | Standard / Sputtering Resistance / Oil Resistance Reinforcement / Cold Resistance | M30 | 40.1~50 | 43 | Spatter-countermeasures, standard type | Direct Current 2-Wire Type | DC 2-wire non-polar | NO | Connector model (M12) | ③0V, ④+V / ①② correspond to free terminals (long-range) | 0.3 | Standard | Vinyl (PVC) insulated round cord (flame retardant), φ6 | - | - | 15 | ||
₹ 15,553.98 | 1 Piece(s) | 64 Day(s) or more | ~3 | Standard / Sputtering Resistance / Oil Resistance Reinforcement | M12 | 30.1~40 | 33 | Spatter-countermeasures, standard type (IO-Link series) COM2:38.4 kbps | Direct Current 3-Wire Type | DC 3-wire (PNP) | PNP NO / NC Switchable | Pre-wired model | - | 5 | - | Vinyl (PVC) insulated round cord (flame retardant), φ4 | - | - | 3 | ||
₹ 14,608.24 | 1 Piece(s) | 55 Day(s) or more | ~3 | Standard / Sputtering Resistance / Oil Resistance Reinforcement | M12 | 30.1~40 | 33 | Spatter-countermeasures, standard type (IO-Link series) COM3:230.4 kbps | Direct Current 3-Wire Type | DC 3-wire (PNP) | PNP NO / NC Switchable | Pre-wired smartclick connector model (M12) | - | 0.3 | - | Vinyl (PVC) insulated round cord (flame retardant), φ4 | - | - | 3 | ||
₹ 10,459.00 | 1 Piece(s) | 5 Day(s) | ~10 | Standard / Sputtering Resistance / Oil Resistance Reinforcement / Cold Resistance | M18 | 20.1~30 | 29 | Spatter-countermeasures, standard type | Direct Current 2-Wire Type | DC 2-wire polarized | NO | Pre-wired model | ①+V, ④0V / ②③ free terminal | 5 | Standard | Vinyl (PVC) insulated round cord (flame retardant), φ6, 2-core | - | - | 7 | ||
₹ 10,990.00 | 1 Piece(s) | 6 Day(s) or more | ~10 | Standard / Sputtering Resistance / Oil Resistance Reinforcement / Cold Resistance | M18 | 20.1~30 | 29 | Spatter-countermeasures, standard type | Direct Current 2-Wire Type | DC 2-wire polarized | NO | Connector model (M12) | ①+V, ④0V / ②③ free terminal | 0.3 | Standard | Vinyl (PVC) insulated round cord (flame retardant), φ6 | - | - | 7 | ||
₹ 11,059.00 | 1 Piece(s) | 5 Day(s) or more | ~10 | Standard / Sputtering Resistance / Oil Resistance Reinforcement / Cold Resistance | M18 | 20.1~30 | 29 | Spatter-countermeasures, standard type | Direct Current 2-Wire Type | DC 2-wire polarized | NO | Connector model (M12) | ③0V, ④+V / ①② correspond to free terminals (long-range) | 0.3 | Standard | Vinyl (PVC) insulated round cord (flame retardant), φ6 | - | - | 7 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy