(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Stainless steel case small amplifier built-in type photoelectric sensor [E3ZM] (Part Number)

Stainless steel case small amplifier built-in type photoelectric sensor [E3ZM]
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      13,141₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Stainless steel case ideal for food industry (SUS316L).
· Strong resistance against detergents, disinfectants, and jet liquid flow.
· BGS Reflective type, slit built-in transmission type are also available.

 
Part Number
E3ZM-LS62H 2M
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipDetection Method Light Axis Arrangement Type Light Source Detection distance 【classification】
(mm)
Standard Detected Subject
(Ø)
Reflection type detection method Operating Environment Output Mode Connection Method Cable length
(m)
Spot Dia.
(mm)
Detection Distance details
(mm)
Emitter/receiver

₹ 13,146.93

1 Piece(s) 5 Day(s) Retro reflective-[Red] Red light emitting diode~200-Distance Settable ModelStandardNPN open-collectorPre-wired2-10~150Emitter / receiver integrated type

Loading...

  1. 1

Basic Information

Type Photoelectric sensor Detected Objects Opaque Objects Beam Shape Standard
Head Shape Square shape Case Material SUS316L Amplifier Installation Type Amplifier Built-in Type
Ambient Operating Temperature(°C) -25::55 Ambient Operating Temperature(%) 35::85 Protection Structure IP67
Head maximum size width(mm) 21 Head maximum size height(mm) 10.8 Head maximum size, depth(mm) 32.2
Power Supply Voltage(V) 10-30 V DC Operation Mode Light ON/Dark-ON (selectable) Response time (standard mode)(ms) 1
Strength (tightening)(N·m) 0.5 (M3 screws) Material (detection head) Methacrylic Resin