(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Ultra Compact Proximity Sensor [E2S] (Part Number)

Ultra Compact Proximity Sensor [E2S]
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,330₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Ultra-small size, high performance and rich variations are realized.
· □5.5 mm built-in ultra small amplifier.
· Maximum detection range 2.5 mm.
· Stable detection even with workpiece fluctuations.
· Response frequency 1kHz.
· Low current consumption.

 
Part Number
E2S-W11 1M
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipDetection distance L1 [classification]
(mm)
Operating Environment Detection Direction Head size Depth (range)
(mm)
Head size Depth
(mm)
The size and width of detection head
(mm)
The size and height of detection head
(mm)
Power Type Output Mode Operation Mode Connector pin arrangement Cable Length
(m)
Different Frequency Type Included functions Combination amplifier/head Detection distance L1 details
(mm)

₹ 1,422.00

1 Piece(s) Same day ~2Standard / Mini Type / Cold Resistance[Side Surface Detection] Upper Surface10~20195.55.9Direct Current 2-Wire TypeDC 2-wire polarizedNOBrown + V, blue 0V1Standard--1.6

Loading...

  1. 1

Basic Information

Shape Square shape Detected Objects Magnetic Metal Shielded / Non-shielded Non Shield Type
Case Material Polyarylate Detecting Surface Material Polyarylate Amplifier Amplifier Built-in Type
The size and width of detection head (range)(mm) 5.1~10 The size and height of detection head (range)(mm) 5.1~10 Acquired Standards CE / IEC
Protection Structure (IEC) IP67 Types Mini Type Power Supply Voltage 12-24 VDC
Connection Method Pre-wired model Cable Specifications Vinyl (PVC)-insulated round cord, φ2.9, 2-core/3-core

Please check the type/dimensions/specifications of the part E2S-W11 1M in the Ultra Compact Proximity Sensor [E2S] series.

Product variants

Part Number
E2S-Q14 1M
E2S-Q21 1M
E2S-Q21B 1M
E2S-W11B 1M
E2S-W12 1M
E2S-W13 1M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDetection distance L1 [classification]
(mm)
Operating Environment Detection Direction Head size Depth (range)
(mm)
Head size Depth
(mm)
The size and width of detection head
(mm)
The size and height of detection head
(mm)
Power Type Output Mode Operation Mode Connector pin arrangement Cable Length
(m)
Different Frequency Type Included functions Combination amplifier/head Detection distance L1 details
(mm)

₹ 1,432.00

1 Piece(s) Same day

Stock

~2Standard / Mini Type / Cold ResistanceFront Surface10~20195.55.9Direct Current 3-Wire TypeNPN Open CollectorNC-1Standard--1.6

₹ 1,439.00

1 Piece(s) Same day

Stock

~3Standard / Mini Type / Cold ResistanceFront Surface20.1~302388.4Direct Current 2-Wire TypeDC 2-wire polarizedNO-1Standard--2.5

₹ 2,310.00

1 Piece(s) 6 Day(s) or more ~3Standard / Mini Type / Cold ResistanceFront Surface20.1~302388.4Direct Current 2-Wire TypeDC 2-wire polarizedNOBrown + V, blue 0V1Different frequency--2.5

₹ 2,196.00

1 Piece(s) 5 Day(s) ~2Standard / Mini Type / Cold Resistance[Side Surface Detection] Upper Surface10~20195.55.9Direct Current 2-Wire TypeDC 2-wire polarizedNOBrown + V, blue 0V1Different frequency--1.6

₹ 1,334.00

1 Piece(s) Same day

Stock

~2Standard / Mini Type / Cold Resistance[Side Surface Detection] Upper Surface10~20195.55.9Direct Current 2-Wire TypeDC 2-wire polarizedNCBrown + V, blue 0V1Standard--1.6

₹ 1,933.00

1 Piece(s) 6 Day(s) or more ~2Standard / Mini Type / Cold Resistance[Side Surface Detection] Upper Surface10~20195.55.9Direct Current 3-Wire TypeNPN Open CollectorNO-1Standard--1.6