(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Chemical-resistant type proximity sensor (E2FQ) (Part Number)

Chemical-resistant type proximity sensor (E2FQ)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      7,484₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Chemical-resistant fluororesin case proximity sensor.
· All fluoropolymer excellent in chemical resistance.
· Maximum detection range 10 mm.

 
Part Number
E2FQ-X2F1 2M
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipDetection distance L1 [classification]
(mm)
Operating Environment Screw Detection Head Size Head size Depth (range)
(mm)
Head size Depth
(mm)
Power Type Power Supply Voltage Output Mode Connector pin arrangement Different Frequency Type Cable Specifications Included functions Combination amplifier/head Detection distance L1 details
(mm)

₹ 9,818.00

1 Piece(s) 5 Day(s) ~2Standard / Chemical Resistant Products / Oil Resistance Reinforcement / Cold ResistanceM1230.1~4038Direct Current 3-Wire Type12-24 VDCPNP voltage/current output-StandardVinyl (PVC)-insulated round cord, φ6, 3-core--2

Loading...

  1. 1

Basic Information

Shape Screw Type Detected Objects Magnetic Metal Shielded / Non-shielded Shield Type
Detection Direction Front Surface Case Material Fluororesin Detecting Surface Material Fluororesin
Amplifier Amplifier Built-in Type Acquired Standards CE / IEC Protection Structure (IEC) IP67
Types Fluorine resin type for chemical resistance Operation Mode NO Connection Method Pre-wired model
Cable Length(m) 2

Please check the type/dimensions/specifications of the part E2FQ-X2F1 2M in the Chemical-resistant type proximity sensor (E2FQ) series.

Product variants

Part Number
E2FQ-X10Y1 2M
E2FQ-X2D1 2M
E2FQ-X2E1 2M
E2FQ-X5D1 2M
E2FQ-X5E1 2M
E2FQ-X5F1 2M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDetection distance L1 [classification]
(mm)
Operating Environment Screw Detection Head Size Head size Depth (range)
(mm)
Head size Depth
(mm)
Power Type Power Supply Voltage Output Mode Connector pin arrangement Different Frequency Type Cable Specifications Included functions Combination amplifier/head Detection distance L1 details
(mm)

₹ 11,949.35

1 Piece(s) 5 Day(s) ~10Standard / Chemical Resistant Products / Oil Resistance ReinforcementM3040.1~5050AC, 2-Wire24-240 VDCAC, 2-Wire--Vinyl (PVC)-insulated round cord, φ6, 2-core--10

₹ 10,342.22

1 Piece(s) 5 Day(s) or more ~2Standard / Chemical Resistant Products / Oil Resistance Reinforcement / Cold ResistanceM1230.1~4038Direct Current 2-Wire Type12-24 VDCDC 2-wire polarized-StandardVinyl (PVC)-insulated round cord, φ6, 2-core--2

₹ 7,483.78

1 Piece(s) 7 Day(s) ~2Standard / Chemical Resistant Products / Oil Resistance ReinforcementM1230.1~4038Direct Current 2-Wire Type12-24 VDCDC 3-wire (NPN)--Vinyl (PVC)-insulated round cord, φ6, 3-core--2

₹ 11,008.13

1 Piece(s) 5 Day(s) or more ~5Standard / Chemical Resistant Products / Oil Resistance Reinforcement / Cold ResistanceM1830.1~4040Direct Current 2-Wire Type12-24 VDCDC 2-wire polarized-StandardVinyl (PVC)-insulated round cord, φ6, 2-core--5

₹ 11,080.00

1 Piece(s) 5 Day(s) or more ~5Standard / Chemical Resistant Products / Oil Resistance Reinforcement / Cold ResistanceM1830.1~4040Direct Current 3-Wire Type12-24 VDCNPN Voltage Current Output-StandardVinyl (PVC)-insulated round cord, φ6, 3-core--5

₹ 8,001.04

1 Piece(s) 5 Day(s) ~5Standard / Chemical Resistant Products / Oil Resistance Reinforcement / Cold ResistanceM1830.1~4040Direct Current 3-Wire Type12-24 VDCPNP voltage/current output-StandardVinyl (PVC)-insulated round cord, φ6, 3-core--5