(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Capacitive Proximity Sensor for Liquid Level Detection [E2K-L] (Part Number)

Capacitive Proximity Sensor for Liquid Level Detection [E2K-L]
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      10,395₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Liquid level sensor is not affected by color of pipe liquid.
· Bypass pipe mounting type.
· It corresponds to a wide pipe diameter of ø8 to 11 mm, ø12 to 26 mm.
· Built-in amplifier type, space-saving.

 
Part Number
E2K-L26MC1 2M
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipDetection distance L1 [classification]
(mm)
Operating Environment Head size Depth (range)
(mm)
Head size Depth
(mm)
The size and width of detection head (range)
(mm)
The size and width of detection head
(mm)
The size and height of detection head (range)
(mm)
The size and height of detection head
(mm)
Types Operation Mode Connector pin arrangement Different Frequency Type Included functions Combination amplifier/head Detection distance L1 details
(mm)

₹ 17,848.00

1 Piece(s) 6 Day(s) or more ~50Standard / Cold Resistance10~202030.1~403330.1~4034Applicable pipe diameter φ12 - 26 mm/wall thickness of 1.5 mm or lessNO-StandardBinding bands 2 pcs., non-slip tube 4 pcs.-26

Loading...

  1. 1

Basic Information

Shape Groove type Detected Objects Non-magnetic Metal / Conductor and dielectric Shielded / Non-shielded Non Shield Type
Detection Direction Side surface Case Material Heat Resistant ABS Detecting Surface Material Heat Resistant ABS
Amplifier Amplifier Built-in Type Acquired Standards CE / IEC Protection Structure (IEC) IP66
Power Type Direct Current 3-Wire Type Power Supply Voltage 12-24 VDC Output Mode NPN Open Collector
Connection Method Pre-wired model Cable Length(m) 2 Cable Specifications Vinyl (PVC)-insulated round cord, φ2.9, 3-core

Please check the type/dimensions/specifications of the part E2K-L26MC1 2M in the Capacitive Proximity Sensor for Liquid Level Detection [E2K-L] series.

Product variants

Part Number
E2K-L13MC1 2M
E2K-L26MC2 2M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDetection distance L1 [classification]
(mm)
Operating Environment Head size Depth (range)
(mm)
Head size Depth
(mm)
The size and width of detection head (range)
(mm)
The size and width of detection head
(mm)
The size and height of detection head (range)
(mm)
The size and height of detection head
(mm)
Types Operation Mode Connector pin arrangement Different Frequency Type Included functions Combination amplifier/head Detection distance L1 details
(mm)

₹ 10,395.00

1 Piece(s) Same day

Stock

~20Standard / Cold Resistance10~202020.1~302440.1~43Applicable pipe diameter φ8–11 mm/wall thickness of 1 mm or lessNO-StandardBinding bands 2 pcs., non-slip tube 4 pcs.-13

₹ 21,135.05

1 Piece(s) 5 Day(s) or more ~50Standard------Applicable pipe diameter φ12–26 mm/wall thickness of 1.5 mm or lessNC----26