(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· Standard flat type with abundant variation.
· Thickness 6 mm and detection range 3 mm (form TL-W3MC1).
· There is a series of aluminum die cast type too.
Part Number |
---|
TL-W5MD2 5M |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Detection distance L1 [classification] (mm) | Operating Environment | Shielded / Non-shielded | Detection Direction | Case Material | Head size Depth (range) (mm) | Head size Depth (mm) | The size and width of detection head (range) (mm) | The size and width of detection head (mm) | The size and height of detection head (range) (mm) | The size and height of detection head (mm) | Acquired Standards | Types | Power Type | Output Mode | Operation Mode | Connection Method | Connector pin arrangement | Cable Length (m) | Different Frequency Type | Cable Specifications | Included functions | Combination amplifier/head | Detection distance L1 details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 3,659.40 | 1 Piece(s) | 5 Day(s) or more | ~5 | Standard / Oil Resistance Reinforcement / Cold Resistance | Non Shield Type | [Side Surface Detection] Upper Surface | [ABS Resin] Heat Resistant ABS | 30.1~40 | 30.5 | 15.1~20 | 18 | 5.1~10 | 10 | CE / IEC | Flat Type | Direct Current 2-Wire Type | DC 2-wire polarized | NC | Pre-wired model | ① brown + V, ② blue 0V | 5 | Standard | Vinyl (PVC)-insulated round cord, φ4, 2-core | - | - | 5 |
Loading...
Shape | Square shape | Detected Objects | Magnetic Metal | Detecting Surface Material | Heat Resistant ABS |
---|---|---|---|---|---|
Amplifier | Amplifier Built-in Type | Protection Structure (IEC) | IP67 | Power Supply Voltage | 12-24 VDC |
Please check the type/dimensions/specifications of the part TL-W5MD2 5M in the Flat Type Proximity Sensor [TL-W] series.
Part Number |
---|
TL-W1R5MB1 2M |
TL-W1R5MC1 2M |
TL-W1R5MC1-R 2M |
TL-W1R5MC15 2M |
TL-W20ME1 2M |
TL-W20ME1 5M |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Detection distance L1 [classification] (mm) | Operating Environment | Shielded / Non-shielded | Detection Direction | Case Material | Head size Depth (range) (mm) | Head size Depth (mm) | The size and width of detection head (range) (mm) | The size and width of detection head (mm) | The size and height of detection head (range) (mm) | The size and height of detection head (mm) | Acquired Standards | Types | Power Type | Output Mode | Operation Mode | Connection Method | Connector pin arrangement | Cable Length (m) | Different Frequency Type | Cable Specifications | Included functions | Combination amplifier/head | Detection distance L1 details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,586.45 | 1 Piece(s) | 5 Day(s) | ~2 | Standard / Oil Resistance Reinforcement / Cold Resistance | Non Shield Type | Front Surface | [ABS Resin] Heat Resistant ABS | 20.1~30 | 25 | 5.1~10 | 8 | 5.1~10 | 5.5 | CE | Flat Type | Direct Current 3-Wire Type | PNP Open Collector | NO | Pre-wired model | - | 2 | Standard | Vinyl (PVC)-insulated round cord, φ2.9, 3-core | - | - | 1.5 | ||
₹ 1,989.00 | 1 Piece(s) | 7 Day(s) or more | ~2 | Standard / Oil Resistance Reinforcement / Cold Resistance | Non Shield Type | [Side Surface Detection] Upper Surface | [ABS Resin] Heat Resistant ABS | 20.1~30 | 25 | 5.1~10 | 8 | 5.1~10 | 5.5 | IEC / CE | DC 3-wire flat type | Direct Current 3-Wire Type | NPN Open Collector | NO | Pre-wired model | - | 2 | Standard | Vinyl (PVC)-insulated round cord, φ2.9, 3-core | - | - | 1.5 | ||
₹ 4,639.36 | 1 Piece(s) | 5 Day(s) or more | ~2 | Standard / Oil Resistance Reinforcement / Cold Resistance | Non Shield Type | [Side Surface Detection] Upper Surface | [ABS Resin] Heat Resistant ABS | 20.1~30 | 25 | 5.1~10 | 8 | 5.1~10 | 5.5 | IEC / CE | DC 3-wire flat type | Direct Current 3-Wire Type | NPN Open Collector | NO | Pre-wired connector model (robotics cable) | - | 2 | Standard | Vinyl (PVC)-insulated round cord, φ2.9, 3-core | - | - | 1.5 | ||
₹ 2,150.10 | 1 Piece(s) | 75 Day(s) | ~2 | Standard / Oil Resistance Reinforcement | Non Shield Type | [Side Surface Detection] Side surface | [ABS Resin] Heat Resistant ABS | 20.1~30 | 25 | 5.1~10 | 8 | 5.1~10 | 5.5 | IEC / CE | DC 3-wire flat type | Direct Current 3-Wire Type | DC 3-wire (NPN) | NO | Pre-wired model | - | 2 | Different frequency | Vinyl (PVC)-insulated round cord, φ2.9, 3-core | - | - | 1.5 | ||
₹ 3,781.00 | 1 Piece(s) |
Same day
Stock | ~20 | Standard / Oil Resistance Reinforcement / Cold Resistance | Non Shield Type | [Side Surface Detection] Upper Surface | [ABS Resin] Heat Resistant ABS | 50.1~60 | 53 | 30.1~40 | 40 | 20.1~30 | 23 | IEC / CE | DC 3-wire flat type | Direct Current 3-Wire Type | NPN Voltage Current Output | NO | Pre-wired model | - | 2 | Standard | Vinyl (PVC)-insulated round cord, φ6, 3-core | - | - | 20 | ||
₹ 8,108.93 | 1 Piece(s) | 75 Day(s) or more | ~20 | Standard / Oil Resistance Reinforcement | Non Shield Type | [Side Surface Detection] Side surface | [ABS Resin] Heat Resistant ABS | 50.1~60 | 53 | 30.1~40 | 40 | 20.1~30 | 23 | IEC / CE | DC 3-wire flat type | Direct Current 3-Wire Type | DC 3-wire (NPN) | NO | Pre-wired model | - | 5 | Standard | Vinyl (PVC)-insulated round cord, φ6, 3-core | - | - | 20 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy