(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· Standard flat type with abundant variation.
· Thickness 6 mm and detection range 3 mm (form TL-W3MC1).
· There is a series of aluminum die cast type too.
Part Number |
---|
TL-W3MC1-R 2M |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Detection distance L1 [classification] (mm) | Operating Environment | Shielded / Non-shielded | Detection Direction | Case Material | Head size Depth (range) (mm) | Head size Depth (mm) | The size and width of detection head (range) (mm) | The size and width of detection head (mm) | The size and height of detection head (range) (mm) | The size and height of detection head (mm) | Acquired Standards | Types | Power Type | Output Mode | Operation Mode | Connection Method | Connector pin arrangement | Cable Length (m) | Different Frequency Type | Cable Specifications | Included functions | Combination amplifier/head | Detection distance L1 details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,218.00 | 1 Piece(s) | Same day | ~3 | Standard / Oil Resistance Reinforcement / Cold Resistance | Non Shield Type | [Side Surface Detection] Upper Surface | [ABS Resin] Heat Resistant ABS | 20.1~30 | 27 | 5.1~10 | 10 | 5.1~10 | 6 | CE / IEC | DC 3-wire flat type | Direct Current 3-Wire Type | NPN Open Collector | NO | Pre-wired connector model (robotics cable) | - | 2 | Standard | Vinyl (PVC)-insulated round cord, φ2.9, 3-core | - | - | 3 |
Loading...
Shape | Square shape | Detected Objects | Magnetic Metal | Detecting Surface Material | Heat Resistant ABS |
---|---|---|---|---|---|
Amplifier | Amplifier Built-in Type | Protection Structure (IEC) | IP67 | Power Supply Voltage | 12-24 VDC |
Please check the type/dimensions/specifications of the part TL-W3MC1-R 2M in the Flat Type Proximity Sensor [TL-W] series.
Part Number |
---|
TL-W1R5MC15 2M |
TL-W20ME1 2M |
TL-W20ME1 5M |
TL-W3MC1-R 5M |
TL-W3MC15 2M |
TL-W3MC2 2M |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Detection distance L1 [classification] (mm) | Operating Environment | Shielded / Non-shielded | Detection Direction | Case Material | Head size Depth (range) (mm) | Head size Depth (mm) | The size and width of detection head (range) (mm) | The size and width of detection head (mm) | The size and height of detection head (range) (mm) | The size and height of detection head (mm) | Acquired Standards | Types | Power Type | Output Mode | Operation Mode | Connection Method | Connector pin arrangement | Cable Length (m) | Different Frequency Type | Cable Specifications | Included functions | Combination amplifier/head | Detection distance L1 details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,150.10 | 1 Piece(s) | 75 Day(s) | ~2 | Standard / Oil Resistance Reinforcement | Non Shield Type | [Side Surface Detection] Side surface | [ABS Resin] Heat Resistant ABS | 20.1~30 | 25 | 5.1~10 | 8 | 5.1~10 | 5.5 | IEC / CE | DC 3-wire flat type | Direct Current 3-Wire Type | DC 3-wire (NPN) | NO | Pre-wired model | - | 2 | Different frequency | Vinyl (PVC)-insulated round cord, φ2.9, 3-core | - | - | 1.5 | ||
₹ 3,781.00 | 1 Piece(s) |
Same day
Stock | ~20 | Standard / Oil Resistance Reinforcement / Cold Resistance | Non Shield Type | [Side Surface Detection] Upper Surface | [ABS Resin] Heat Resistant ABS | 50.1~60 | 53 | 30.1~40 | 40 | 20.1~30 | 23 | IEC / CE | DC 3-wire flat type | Direct Current 3-Wire Type | NPN Voltage Current Output | NO | Pre-wired model | - | 2 | Standard | Vinyl (PVC)-insulated round cord, φ6, 3-core | - | - | 20 | ||
₹ 8,108.93 | 1 Piece(s) | 75 Day(s) or more | ~20 | Standard / Oil Resistance Reinforcement | Non Shield Type | [Side Surface Detection] Side surface | [ABS Resin] Heat Resistant ABS | 50.1~60 | 53 | 30.1~40 | 40 | 20.1~30 | 23 | IEC / CE | DC 3-wire flat type | Direct Current 3-Wire Type | DC 3-wire (NPN) | NO | Pre-wired model | - | 5 | Standard | Vinyl (PVC)-insulated round cord, φ6, 3-core | - | - | 20 | ||
₹ 4,708.70 | 1 Piece(s) | 5 Day(s) | ~3 | Standard / Oil Resistance Reinforcement | Non Shield Type | [Side Surface Detection] Side surface | [ABS Resin] Heat Resistant ABS | 20.1~30 | 27 | 5.1~10 | 10 | 5.1~10 | 6 | IEC / CE | DC 3-wire flat type | Direct Current 3-Wire Type | DC 3-wire (NPN) | NO | Pre-wired connector model (robotics cable) | - | 5 | Standard | Vinyl (PVC)-insulated round cord, φ2.9, 3-core | - | - | 3 | ||
₹ 3,220.95 | 1 Piece(s) | 5 Day(s) or more | ~3 | Standard / Oil Resistance Reinforcement / Cold Resistance | Non Shield Type | [Side Surface Detection] Upper Surface | [ABS Resin] Heat Resistant ABS | 20.1~30 | 27 | 5.1~10 | 10 | 5.1~10 | 6 | IEC / CE | DC 3-wire flat type | Direct Current 3-Wire Type | NPN Open Collector | NO | Pre-wired model | - | 2 | Different frequency | Vinyl (PVC)-insulated round cord, φ2.9, 3-core | - | - | 3 | ||
₹ 1,827.00 | 1 Piece(s) |
Same day
Stock | ~3 | Standard / Oil Resistance Reinforcement / Cold Resistance | Non Shield Type | [Side Surface Detection] Upper Surface | [ABS Resin] Heat Resistant ABS | 20.1~30 | 27 | 5.1~10 | 10 | 5.1~10 | 6 | IEC / CE | DC 3-wire flat type | Direct Current 3-Wire Type | NPN Open Collector | NC | Pre-wired model | - | 2 | Standard | Vinyl (PVC)-insulated round cord, φ2.9, 3-core | - | - | 3 |