(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Flat Type Proximity Sensor [TL-W] (Part Number)

Flat Type Proximity Sensor [TL-W]
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,783₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Standard flat type with abundant variation.
· Thickness 6 mm and detection range 3 mm (form TL-W3MC1).
· There is a series of aluminum die cast type too.

 
Part Number
TL-W3MC2 2M
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipDetection distance L1 [classification]
(mm)
Operating Environment Shielded / Non-shielded Detection Direction Case Material Head size Depth (range)
(mm)
Head size Depth
(mm)
The size and width of detection head (range)
(mm)
The size and width of detection head
(mm)
The size and height of detection head (range)
(mm)
The size and height of detection head
(mm)
Acquired Standards Types Power Type Output Mode Operation Mode Connection Method Connector pin arrangement Cable Length
(m)
Different Frequency Type Cable Specifications Included functions Combination amplifier/head Detection distance L1 details
(mm)

₹ 1,827.00

1 Piece(s) Same day ~3Standard / Oil Resistance Reinforcement / Cold ResistanceNon Shield Type[Side Surface Detection] Upper Surface[ABS Resin] Heat Resistant ABS20.1~30275.1~10105.1~106CE / IECDC 3-wire flat typeDirect Current 3-Wire TypeNPN Open CollectorNCPre-wired model-2StandardVinyl (PVC)-insulated round cord, φ2.9, 3-core--3

Loading...

  1. 1

Basic Information

Shape Square shape Detected Objects Magnetic Metal Detecting Surface Material Heat Resistant ABS
Amplifier Amplifier Built-in Type Protection Structure (IEC) IP67 Power Supply Voltage 12-24 VDC

Please check the type/dimensions/specifications of the part TL-W3MC2 2M in the Flat Type Proximity Sensor [TL-W] series.

Product variants

Part Number
TL-W1R5MC15 2M
TL-W20ME1 2M
TL-W20ME1 5M
TL-W5E1 2M
TL-W5E1 5M
TL-W5E2 2M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDetection distance L1 [classification]
(mm)
Operating Environment Shielded / Non-shielded Detection Direction Case Material Head size Depth (range)
(mm)
Head size Depth
(mm)
The size and width of detection head (range)
(mm)
The size and width of detection head
(mm)
The size and height of detection head (range)
(mm)
The size and height of detection head
(mm)
Acquired Standards Types Power Type Output Mode Operation Mode Connection Method Connector pin arrangement Cable Length
(m)
Different Frequency Type Cable Specifications Included functions Combination amplifier/head Detection distance L1 details
(mm)

₹ 2,150.10

1 Piece(s) 75 Day(s) ~2Standard / Oil Resistance ReinforcementNon Shield Type[Side Surface Detection] Side surface[ABS Resin] Heat Resistant ABS20.1~30255.1~1085.1~105.5IEC / CEDC 3-wire flat typeDirect Current 3-Wire TypeDC 3-wire (NPN)NOPre-wired model-2Different frequencyVinyl (PVC)-insulated round cord, φ2.9, 3-core--1.5

₹ 3,781.00

1 Piece(s) Same day

Stock

~20Standard / Oil Resistance Reinforcement / Cold ResistanceNon Shield Type[Side Surface Detection] Upper Surface[ABS Resin] Heat Resistant ABS50.1~605330.1~404020.1~3023IEC / CEDC 3-wire flat typeDirect Current 3-Wire TypeNPN Voltage Current OutputNOPre-wired model-2StandardVinyl (PVC)-insulated round cord, φ6, 3-core--20

₹ 8,108.93

1 Piece(s) 75 Day(s) or more ~20Standard / Oil Resistance ReinforcementNon Shield Type[Side Surface Detection] Side surface[ABS Resin] Heat Resistant ABS50.1~605330.1~404020.1~3023IEC / CEDC 3-wire flat typeDirect Current 3-Wire TypeDC 3-wire (NPN)NOPre-wired model-5StandardVinyl (PVC)-insulated round cord, φ6, 3-core--20

₹ 6,770.00

1 Piece(s) 6 Day(s) or more ~5Standard / Oil Resistance Reinforcement / Cold ResistanceShield Type[Side Surface Detection] Upper SurfaceAluminum Diecast40.1~505020.1~3024.95.1~1010IEC / CEDC 3-wire flat typeDirect Current 3-Wire TypeNPN Voltage Current OutputNOPre-wired model-2StandardVinyl (PVC)-insulated round cord, φ4, 3-core--5

₹ 3,863.00

1 Piece(s) Same day

Stock

~5Standard / Oil Resistance Reinforcement / Cold ResistanceShield Type[Side Surface Detection] Upper SurfaceAluminum Diecast40.1~505020.1~3024.95.1~1010IEC / CEDC 3-wire flat typeDirect Current 3-Wire TypeNPN Voltage Current OutputNOPre-wired model-5StandardVinyl (PVC)-insulated round cord, φ4, 3-core--5

₹ 3,394.00

1 Piece(s) Same day

Stock

~5Standard / Oil Resistance Reinforcement / Cold ResistanceShield Type[Side Surface Detection] Upper SurfaceAluminum Diecast40.1~505020.1~3024.95.1~1010IEC / CEDC 3-wire flat typeDirect Current 3-Wire TypeNPN Voltage Current OutputNCPre-wired model-2StandardVinyl (PVC)-insulated round cord, φ4, 3-core--5