(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Standard Type Proximity Sensor [E2E] (Part Number)

Standard Type Proximity Sensor [E2E]
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,114₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

If you are looking for a proximity sensor, first form E2E. World-class performance/quality, wide variations allow you to choose the most suitable model according to your requirements.
Excellent environmental resistance is realized. The standard cable is oil resistant PVC. On sensing surface used strong material for cutting oil

Part Number
E2E-X14MD15 2M
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipDetection distance L1 [classification]
(mm)
Operating Environment Shielded / Non-shielded Case Material Screw Detection Head Size Head size Depth (range)
(mm)
Head size Depth
(mm)
Acquired Standards Protection Structure (IEC) Types Power Type Power Supply Voltage Output Mode Operation Mode Connection Method Connector pin arrangement Cable Length
(m)
Different Frequency Type Cable Specifications Included functions Combination amplifier/head Detection distance L1 details
(mm)
Connector specifications Self-diagnosis output function Standard sensing object Model details Body size

₹ 6,998.00

1 Piece(s) 5 Day(s) or more ~20Standard / Oil Resistance Reinforcement / Cold ResistanceNon Shield TypeBrass Nickel PlatedM1830.1~4038CE / IECIP67Standard typeDirect Current 2-Wire Type12-24 VDCDC 2-wire polarizedNOPre-wired model-2Different Frequency TypeVinyl (PVC)-insulated round cord, φ6, 2-core/3-core--14-----

Loading...

  1. 1

Basic Information

Shape Screw Type Detected Objects Magnetic Metal Detection Direction Front Surface
Detecting Surface Material Polybutylene Terephthalate Amplifier Amplifier Built-in Type