(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Standard Type Proximity Sensor [E2E] (Part Number)

Standard Type Proximity Sensor [E2E]
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,114₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

If you are looking for a proximity sensor, first form E2E. World-class performance/quality, wide variations allow you to choose the most suitable model according to your requirements.
Excellent environmental resistance is realized. The standard cable is oil resistant PVC. On sensing surface used strong material for cutting oil

Part Number
E2E-X2D1-N 2M
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipDetection distance L1 [classification]
(mm)
Operating Environment Shielded / Non-shielded Case Material Screw Detection Head Size Head size Depth (range)
(mm)
Head size Depth
(mm)
Acquired Standards Protection Structure (IEC) Types Power Type Power Supply Voltage Output Mode Operation Mode Connection Method Connector pin arrangement Cable Length
(m)
Different Frequency Type Cable Specifications Included functions Combination amplifier/head Detection distance L1 details
(mm)
Connector specifications Self-diagnosis output function Standard sensing object Model details Body size

₹ 5,095.00

1 Piece(s) 6 Day(s) or more ~2Standard / Oil Resistance Reinforcement / Cold ResistanceShield Type[Stainless Steel] Stainless Steel (SUS303)M820.1~3026CE / IECIP67Standard typeDirect Current 2-Wire Type12-24 VDCDC 2-wire polarizedNOPre-wired model① brown + V, ④ blue 0V2StandardVinyl (PVC)-insulated round cord, φ4, 2-core/3-core--2-----

Loading...

  1. 1

Basic Information

Shape Screw Type Detected Objects Magnetic Metal Detection Direction Front Surface
Detecting Surface Material Polybutylene Terephthalate Amplifier Amplifier Built-in Type

Please check the type/dimensions/specifications of the part E2E-X2D1-N 2M in the Standard Type Proximity Sensor [E2E] series.

Product variants

Part Number
E2E-X10D1-M1GJ 0.5M
E2E-X10D1-M1GJ 1M
E2E-X10D1-M1J-T 0.3M
E2E-X2D1-N 5M
E2E-X2D1-R 2M
E2E-X2D1-R 5M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDetection distance L1 [classification]
(mm)
Operating Environment Shielded / Non-shielded Case Material Screw Detection Head Size Head size Depth (range)
(mm)
Head size Depth
(mm)
Acquired Standards Protection Structure (IEC) Types Power Type Power Supply Voltage Output Mode Operation Mode Connection Method Connector pin arrangement Cable Length
(m)
Different Frequency Type Cable Specifications Included functions Combination amplifier/head Detection distance L1 details
(mm)
Connector specifications Self-diagnosis output function Standard sensing object Model details Body size

₹ 9,037.00

1 Piece(s) 5 Day(s) or more ~10Standard / Oil Resistance Reinforcement / Cold ResistanceShield TypeBrass Nickel PlatedM3040.1~5043IEC / CEIP67Standard typeDirect Current 2-Wire Type12-24 VDCDC 2-wire polarizedNOConnector model (M12)M12 (① brown + V, ④ blue 0V)0.5StandardVinyl (PVC) insulated round cord, φ6--10-----

₹ 8,988.00

1 Piece(s) 5 Day(s) or more ~10Standard / Oil Resistance ReinforcementShield TypeBrass Nickel PlatedM30-43IEC / CEIP67Standard typeDirect Current 2-Wire Type12-24 VDCDC 2-wire polarizedNOConnector model (M12)-1Standard---10Connector relay type (IEC pin wiring)None---

₹ 8,946.00

1 Piece(s) 8 Day(s) or more ~10Standard / Oil Resistance Reinforcement / Cold ResistanceShield TypeBrass Nickel PlatedM3040.1~5043IEC / CEIP67Standard typeDirect Current 2-Wire Type12-24 VDCDC 2-wire non-polarNOConnector model (M12)M12 (③+V (0V), ④0V (+V))0.3StandardVinyl (PVC) insulated round cord, φ6--10-----

₹ 5,890.00

1 Piece(s) 7 Day(s) or more ~2Standard / Oil Resistance Reinforcement / Cold ResistanceShield TypeBrass Nickel PlatedM820.1~3026IEC / CEIP67Standard typeDirect Current 2-Wire Type12-24 VDCDC 2-wire polarizedNOPre-wired model-5StandardVinyl (PVC)-insulated round cord, φ4, 2-core/3-core--2-----

₹ 3,689.00

1 Piece(s) Same day

Stock

~2Standard / Oil Resistance Reinforcement / Cold ResistanceShield Type[Stainless Steel] Stainless Steel (SUS303)M820.1~3026IEC / CEIP67Standard typeDirect Current 2-Wire Type12-24 VDCDC 2-wire polarizedNOPre-wired connector model (robotics cable)① brown + V, ④ blue 0V2StandardVinyl (PVC) insulated round (bend-resistant) cord--2-----

₹ 4,880.00

1 Piece(s) Same day

Stock

~2Standard / Oil Resistance Reinforcement / Cold ResistanceShield Type[Stainless Steel] Stainless Steel (SUS303)M820.1~3026IEC / CEIP67Standard typeDirect Current 2-Wire Type12-24 VDCDC 2-wire polarizedNOPre-wired connector model (robotics cable)① brown + V, ④ blue 0V5StandardVinyl (PVC) insulated round (bend-resistant) cord--2-----