(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Standard Type Proximity Sensor [E2E] (Part Number)

Standard Type Proximity Sensor [E2E]
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,114₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

If you are looking for a proximity sensor, first form E2E. World-class performance/quality, wide variations allow you to choose the most suitable model according to your requirements.
Excellent environmental resistance is realized. The standard cable is oil resistant PVC. On sensing surface used strong material for cutting oil

Part Number
E2E-X14MD2 5M
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipDetection distance L1 [classification]
(mm)
Operating Environment Shielded / Non-shielded Case Material Screw Detection Head Size Head size Depth (range)
(mm)
Head size Depth
(mm)
Acquired Standards Protection Structure (IEC) Types Power Type Power Supply Voltage Output Mode Operation Mode Connection Method Connector pin arrangement Cable Length
(m)
Different Frequency Type Cable Specifications Included functions Combination amplifier/head Detection distance L1 details
(mm)
Connector specifications Self-diagnosis output function Standard sensing object Model details Body size

₹ 7,451.00

1 Piece(s) 5 Day(s) or more ~20Standard / Oil Resistance Reinforcement / Cold ResistanceNon Shield TypeBrass Nickel PlatedM1830.1~4038CE / IECIP67Standard typeDirect Current 2-Wire Type12-24 VDCDC 2-wire polarizedNCPre-wired modelM12 (① brown + V, ② blue 0V)5StandardVinyl (PVC)-insulated round cord, φ6, 2-core/3-core--14-----

Loading...

  1. 1

Basic Information

Shape Screw Type Detected Objects Magnetic Metal Detection Direction Front Surface
Detecting Surface Material Polybutylene Terephthalate Amplifier Amplifier Built-in Type

Please check the type/dimensions/specifications of the part E2E-X14MD2 5M in the Standard Type Proximity Sensor [E2E] series.

Product variants

Part Number
E2E-X10D1-M1GJ 0.5M
E2E-X10D1-M1GJ 1M
E2E-X10D1-M1J-T 0.3M
E2E-X14MD2-M1G
E2E-X18ME1 2M
E2E-X18ME15 2M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDetection distance L1 [classification]
(mm)
Operating Environment Shielded / Non-shielded Case Material Screw Detection Head Size Head size Depth (range)
(mm)
Head size Depth
(mm)
Acquired Standards Protection Structure (IEC) Types Power Type Power Supply Voltage Output Mode Operation Mode Connection Method Connector pin arrangement Cable Length
(m)
Different Frequency Type Cable Specifications Included functions Combination amplifier/head Detection distance L1 details
(mm)
Connector specifications Self-diagnosis output function Standard sensing object Model details Body size

₹ 9,037.00

1 Piece(s) 5 Day(s) or more ~10Standard / Oil Resistance Reinforcement / Cold ResistanceShield TypeBrass Nickel PlatedM3040.1~5043IEC / CEIP67Standard typeDirect Current 2-Wire Type12-24 VDCDC 2-wire polarizedNOConnector model (M12)M12 (① brown + V, ④ blue 0V)0.5StandardVinyl (PVC) insulated round cord, φ6--10-----

₹ 8,988.00

1 Piece(s) 5 Day(s) or more ~10Standard / Oil Resistance ReinforcementShield TypeBrass Nickel PlatedM30-43IEC / CEIP67Standard typeDirect Current 2-Wire Type12-24 VDCDC 2-wire polarizedNOConnector model (M12)-1Standard---10Connector relay type (IEC pin wiring)None---

₹ 8,946.00

1 Piece(s) 8 Day(s) or more ~10Standard / Oil Resistance Reinforcement / Cold ResistanceShield TypeBrass Nickel PlatedM3040.1~5043IEC / CEIP67Standard typeDirect Current 2-Wire Type12-24 VDCDC 2-wire non-polarNOConnector model (M12)M12 (③+V (0V), ④0V (+V))0.3StandardVinyl (PVC) insulated round cord, φ6--10-----

₹ 6,960.25

1 Piece(s) 5 Day(s) or more ~20Standard / Oil Resistance ReinforcementNon Shield TypeBrass Nickel PlatedM18-38IEC / CEIP67Standard typeDirect Current 2-Wire Type12-24 VDCDirect Current 2-Wire TypeNCConnector model (M12)--StandardVinyl (PVC) insulated round cord, φ6--14Direct connector type (IEC pin wiring)None---

₹ 4,398.00

1 Piece(s) Same day

Stock

~20Standard / Oil Resistance Reinforcement / Cold ResistanceNon Shield TypeBrass Nickel PlatedM3040.1~5043IEC / CEIP67Standard typeDirect Current 3-Wire Type12-24 VDCNPN Voltage Current OutputNOPre-wired modelM12 (① brown + V, ④ black, ③ blue 0V)2StandardVinyl (PVC)-insulated round cord, φ6, 2-core/3-core--18-----

₹ 7,632.64

1 Piece(s) 5 Day(s) or more ~20Standard / Oil Resistance ReinforcementNon Shield TypeBrass Nickel PlatedM30-43IEC / CEIP67Standard typeDirect Current 3-Wire Type12-24 VDCDirect Current 3-Wire Type NPN collector load built-in outputNOPre-wired model-2Different Frequency TypeVinyl (PVC)-insulated round cord, φ6--18Direct connector type (old pin wiring)None---