(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
If you are looking for a proximity sensor, first form E2E. World-class performance/quality, wide variations allow you to choose the most suitable model according to your requirements.
Excellent environmental resistance is realized. The standard cable is oil resistant PVC. On sensing surface used strong material for cutting oil
Part Number |
---|
E2E-X7D1-M1GJ 0.5M |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Detection distance L1 [classification] (mm) | Operating Environment | Shielded / Non-shielded | Case Material | Screw Detection Head Size | Head size Depth (range) (mm) | Head size Depth (mm) | Acquired Standards | Protection Structure (IEC) | Types | Power Type | Power Supply Voltage | Output Mode | Operation Mode | Connection Method | Connector pin arrangement | Cable Length (m) | Different Frequency Type | Cable Specifications | Included functions | Combination amplifier/head | Detection distance L1 details (mm) | Connector specifications | Self-diagnosis output function | Standard sensing object | Model details | Body size |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 8,371.76 | 1 Piece(s) | 5 Day(s) or more | ~10 | Standard / Oil Resistance Reinforcement / Cold Resistance | Shield Type | Brass Nickel Plated | M18 | 30.1~40 | 38 | CE / IEC | IP67 | Standard type | Direct Current 2-Wire Type | 12-24 VDC | DC 2-wire polarized | NO | Connector model (M12) | ①+V, ④0V | 0.5 | Standard | Vinyl (PVC) insulated round cord, φ6 | - | - | 7 | - | - | - | - | - |
Loading...
Shape | Screw Type | Detected Objects | Magnetic Metal | Detection Direction | Front Surface |
---|---|---|---|---|---|
Detecting Surface Material | Polybutylene Terephthalate | Amplifier | Amplifier Built-in Type |
Please check the type/dimensions/specifications of the part E2E-X7D1-M1GJ 0.5M in the Standard Type Proximity Sensor [E2E] series.
Part Number |
---|
E2E-X10D1-M1GJ 0.5M |
E2E-X10D1-M1GJ 1M |
E2E-X10D1-M1J-T 0.3M |
E2E-X7D1-M1GJ 1M |
E2E-X7D1-M1J 0.3M |
E2E-X7D1-M1J-T 0.5M |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Detection distance L1 [classification] (mm) | Operating Environment | Shielded / Non-shielded | Case Material | Screw Detection Head Size | Head size Depth (range) (mm) | Head size Depth (mm) | Acquired Standards | Protection Structure (IEC) | Types | Power Type | Power Supply Voltage | Output Mode | Operation Mode | Connection Method | Connector pin arrangement | Cable Length (m) | Different Frequency Type | Cable Specifications | Included functions | Combination amplifier/head | Detection distance L1 details (mm) | Connector specifications | Self-diagnosis output function | Standard sensing object | Model details | Body size |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 9,037.00 | 1 Piece(s) | 12 Day(s) or more | ~10 | Standard / Oil Resistance Reinforcement / Cold Resistance | Shield Type | Brass Nickel Plated | M30 | 40.1~50 | 43 | IEC / CE | IP67 | Standard type | Direct Current 2-Wire Type | 12-24 VDC | DC 2-wire polarized | NO | Connector model (M12) | M12 (① brown + V, ④ blue 0V) | 0.5 | Standard | Vinyl (PVC) insulated round cord, φ6 | - | - | 10 | - | - | - | - | - | ||
₹ 8,988.00 | 1 Piece(s) | 5 Day(s) or more | ~10 | Standard / Oil Resistance Reinforcement | Shield Type | Brass Nickel Plated | M30 | - | 43 | IEC / CE | IP67 | Standard type | Direct Current 2-Wire Type | 12-24 VDC | DC 2-wire polarized | NO | Connector model (M12) | - | 1 | Standard | - | - | - | 10 | Connector relay type (IEC pin wiring) | None | - | - | - | ||
₹ 8,946.00 | 1 Piece(s) | 8 Day(s) or more | ~10 | Standard / Oil Resistance Reinforcement / Cold Resistance | Shield Type | Brass Nickel Plated | M30 | 40.1~50 | 43 | IEC / CE | IP67 | Standard type | Direct Current 2-Wire Type | 12-24 VDC | DC 2-wire non-polar | NO | Connector model (M12) | M12 (③+V (0V), ④0V (+V)) | 0.3 | Standard | Vinyl (PVC) insulated round cord, φ6 | - | - | 10 | - | - | - | - | - | ||
₹ 4,688.00 | 1 Piece(s) |
Same day
Stock | ~10 | Standard / Oil Resistance Reinforcement / Cold Resistance | Shield Type | Brass Nickel Plated | M18 | 30.1~40 | 38 | IEC / CE | IP67 | Standard type | Direct Current 2-Wire Type | 12-24 VDC | DC 2-wire polarized | NO | Connector model (M12) | ① brown + V, ④ blue 0V | 1 | Standard | Vinyl (PVC) insulated round cord | - | - | 7 | - | - | - | - | - | ||
₹ 8,124.95 | 1 Piece(s) | 5 Day(s) or more | ~10 | Standard / Cold Resistance | Shield Type | Brass Nickel Plated | M18 | 30.1~40 | 38 | IEC / CE | IP67 | Standard type | Direct Current 2-Wire Type | 12-24 VDC | DC 2-wire polarized | NO | Connector model (M12) | ③ brown + V (0V), ④ blue 0V (+V) | 0.3 | Standard | Vinyl (PVC) insulated round cord, φ6 | - | - | 7 | - | - | - | - | - | ||
₹ 8,762.00 | 1 Piece(s) | 5 Day(s) or more | ~10 | Standard / Oil Resistance Reinforcement | Shield Type | Brass Nickel Plated | M18 | - | 38 | IEC / CE | IP67 | Standard type | Direct Current 2-Wire Type | 12-24 VDC | DC 2-wire non-polar | NO | Connector model (M12) | - | 0.5 | Standard | Vinyl (PVC) insulated round cord, φ6 | - | - | 7 | Connector relay type (old pin wiring) | None | - | - | - |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy