(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· Chip-immune inductive proximity sensor.
· Even if chips such as aluminum and cast iron adhere, it will not malfunction and will detect only the detection object.
· Stock up on smart click type connector relay.
Part Number |
---|
E2EZ-X4D1-M1GJ 0.3M(NEW) |
E2EZ-X4D1-M1J 0.3M(NEW) |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Detection distance L1 [classification] (mm) | Operating Environment | Detecting Surface Material | Screw Detection Head Size | Head size Depth (range) (mm) | Head size Depth (mm) | Power Type | Output Mode | Operation Mode | Connection Method | Connector pin arrangement | Cable Length (m) | Different Frequency Type | Cable Specifications | Included functions | Combination amplifier/head | Detection distance L1 details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 14,919.00 | 1 Piece(s) | 5 Day(s) | ~5 | Standard / Non-chipping / Oil Resistance Reinforcement / Cold Resistance | Polybutylene Terephthalate | M18 | 30.1~40 | 38 | Direct Current 2-Wire Type | DC 2-wire polarized | NO | Connector model (M12) | ①+V, ④0V | 0.3 | Standard | Vinyl (PVC) insulated round cord, φ6 | - | - | 4 | ||
₹ 15,758.00 | 1 Piece(s) | 5 Day(s) or more | ~5 | Standard / Non-chipping / Oil Resistance Reinforcement / Cold Resistance | Polybutylene Terephthalate | M18 | 30.1~40 | 38 | Direct Current 2-Wire Type | DC 2-wire polarized | NO | Connector model (M12) | ①+V, ④0V | 0.3 | Standard | Vinyl (PVC) insulated round cord, φ6 | - | - | 4 |
Loading...
Shape | Screw Type | Detected Objects | Magnetic Metal | Shielded / Non-shielded | Shield Type |
---|---|---|---|---|---|
Detection Direction | Front Surface | Case Material | Brass Nickel Plated | Amplifier | Amplifier Built-in Type |
Acquired Standards | CE / IEC | Protection Structure (IEC) | IP67 | Types | Aluminum cutting countermeasure type |
Power Supply Voltage | 12-24 VDC |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy