(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 30/6/2024 to 3:30 (IST) 1/7/2024. We apologize for the inconvenience.

Aluminum particle alert type proximity sensor (E2EZ) (Part Number)

Aluminum particle alert type proximity sensor (E2EZ)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      8,268₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Chip-immune inductive proximity sensor.
· Even if chips such as aluminum and cast iron adhere, it will not malfunction and will detect only the detection object.
· Stock up on smart click type connector relay.

 
Part Number
E2EZ-X2D1-N 2M
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipDetection distance L1 [classification]
(mm)
Operating Environment Detecting Surface Material Screw Detection Head Size Head size Depth (range)
(mm)
Head size Depth
(mm)
Power Type Output Mode Operation Mode Connection Method Connector pin arrangement Cable Length
(m)
Different Frequency Type Cable Specifications Included functions Combination amplifier/head Detection distance L1 details
(mm)

₹ 8,308.32

1 Piece(s) 5 Day(s) ~2Standard / Non-chipping / Oil Resistance Reinforcement / Cold ResistancePolybutylene TerephthalateM1230.1~4033Direct Current 2-Wire TypeDC 2-wire polarizedNOPre-wired model-2StandardVinyl (PVC)-insulated round cord, φ4., 2-core--2

Loading...

  1. 1

Basic Information

Shape Screw Type Detected Objects Magnetic Metal Shielded / Non-shielded Shield Type
Detection Direction Front Surface Case Material Brass Nickel Plated Amplifier Amplifier Built-in Type
Acquired Standards CE / IEC Protection Structure (IEC) IP67 Types Aluminum cutting countermeasure type
Power Supply Voltage 12-24 VDC

Please check the type/dimensions/specifications of the part E2EZ-X2D1-N 2M in the Aluminum particle alert type proximity sensor (E2EZ) series.

Product variants

Part Number
E2EZ-X2D1-M1GJ 0.3M
E2EZ-X2D1-M1J 0.3M
E2EZ-X2D1-M1TGJ 0.3M
E2EZ-X2D2-N 2M
E2EZ-X4C1 2M
E2EZ-X4D1-M1GJ 0.3M(NEW)
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDetection distance L1 [classification]
(mm)
Operating Environment Detecting Surface Material Screw Detection Head Size Head size Depth (range)
(mm)
Head size Depth
(mm)
Power Type Output Mode Operation Mode Connection Method Connector pin arrangement Cable Length
(m)
Different Frequency Type Cable Specifications Included functions Combination amplifier/head Detection distance L1 details
(mm)

₹ 12,942.00

1 Piece(s) 5 Day(s) ~2Standard / Non-chipping / Oil Resistance Reinforcement / Cold ResistancePolybutylene TerephthalateM1230.1~4033Direct Current 2-Wire TypeDC 2-wire polarizedNOConnector model (M12)-0.3StandardVinyl (PVC)-insulated round cord, φ4., 2-core--2

₹ 12,982.00

1 Piece(s) 5 Day(s) ~2Standard / Non-chipping / Oil Resistance ReinforcementPolybutylene TerephthalateM1230.1~4033Direct Current 2-Wire TypeDirect Current 2-Wire Type, ③-④ pin arrangementNOConnector model (M12)④+V, ③0V0.3-Vinyl (PVC)-insulated round cord, φ4., 2-core--2

₹ 13,046.00

1 Piece(s) 5 Day(s) ~2Standard / Non-chipping / Oil Resistance Reinforcement / Cold ResistancePolybutylene TerephthalateM1230.1~4033Direct Current 2-Wire TypeDC 2-wire polarizedNOPre-wired smartclick connector model (M12)①+V, ④0V0.3StandardVinyl (PVC)-insulated round cord, φ4., 2-core--2

₹ 8,268.21

1 Piece(s) 5 Day(s) ~2Standard / Non-chipping / Oil Resistance ReinforcementPolybutylene TerephthalateM1230.1~4033Direct Current 2-Wire TypeDirect Current 2-Wire TypeNCPre-wired modelBrown + V, blue 0V2-Vinyl (PVC)-insulated round cord, φ4., 2-core--2

₹ 11,492.00

1 Piece(s) 5 Day(s) or more ~5Standard / Non-chipping / Oil Resistance Reinforcement / Cold Resistance[ABS Resin] Heat Resistant ABSM1850.1~6060Direct Current 3-Wire TypeNPN Open CollectorNOPre-wired model-2StandardVinyl (PVC)-insulated round cord, φ6, 2-core/3-core--4

₹ 14,919.00

1 Piece(s) 5 Day(s) ~5Standard / Non-chipping / Oil Resistance Reinforcement / Cold ResistancePolybutylene TerephthalateM1830.1~4038Direct Current 2-Wire TypeDC 2-wire polarizedNOConnector model (M12)①+V, ④0V0.3StandardVinyl (PVC) insulated round cord, φ6--4