(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Proximity Sensor for High Temperature and Cleaning Process [E2EH] (Part Number)

Proximity Sensor for High Temperature and Cleaning Process [E2EH]
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,796₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A proximity sensor. Ideal for the food and beverages industry.
· SUS316L body, IP69K, high temperature usage environment, detergent resistance

 
Part Number
E2EH-X3C1-M1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipDetection distance L1 [classification]
(mm)
Operating Environment Screw Detection Head Size Head size Depth (range)
(mm)
Head size Depth
(mm)
Protection Structure (DIN40050-9) Power Type Output Mode Operation Mode Connection Method Connector pin arrangement Cable Length
(m)
Different Frequency Type Cable Specifications Included functions Combination amplifier/head Detection distance L1 details
(mm)

₹ 7,964.00

1 Piece(s) 5 Day(s) ~3Standard / Heat Resistant / Chemical Resistant Products / Cold ResistanceM1230.1~4038-Direct Current 3-Wire TypeNPN Open CollectorNOConnector model (M12)① brown + V, ② white empty ④ black output, ③ blue 0V-Standard---3

Loading...

  1. 1

Basic Information

Shape Screw Type Detected Objects Magnetic Metal Shielded / Non-shielded Shield Type
Detection Direction Front Surface Case Material Stainless Steel (SUS316L) Detecting Surface Material Polybutylene Terephthalate
Amplifier Amplifier Built-in Type Acquired Standards CE / IEC Protection Structure (IEC) IP67
Types Intended for high-temperatures/cleaning processes Power Supply Voltage 12-24 VDC

Please check the type/dimensions/specifications of the part E2EH-X3C1-M1 in the Proximity Sensor for High Temperature and Cleaning Process [E2EH] series.

Product variants

Part Number
E2EH-X12C1 5M
E2EH-X12C1-M1
E2EH-X12D1 2M
E2EH-X3C2 2M
E2EH-X3D1 2M
E2EH-X3D1 5M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDetection distance L1 [classification]
(mm)
Operating Environment Screw Detection Head Size Head size Depth (range)
(mm)
Head size Depth
(mm)
Protection Structure (DIN40050-9) Power Type Output Mode Operation Mode Connection Method Connector pin arrangement Cable Length
(m)
Different Frequency Type Cable Specifications Included functions Combination amplifier/head Detection distance L1 details
(mm)

₹ 11,708.00

1 Piece(s) 5 Day(s) or more ~20Standard / Heat Resistant / Chemical Resistant ProductsM3040.1~5043IP69KDirect Current 3-Wire TypeDC 3-wire (NPN)NOPre-wired model① brown + V, ②④ black, ③ blue 0V5-Heat-resistant PVC cord, φ6, 2-core/3-core--12

₹ 11,177.00

1 Piece(s) 5 Day(s) or more ~20Standard / Heat Resistant / Chemical Resistant ProductsM3040.1~5043IP69KDirect Current 3-Wire TypeDC 3-wire (NPN)NOConnector model (M12)① brown + V, ② white empty ④ black output, ③ blue 0V-----12

₹ 6,280.00

1 Piece(s) Same day

Stock

~20Standard / Heat Resistant / Chemical Resistant Products / Cold ResistanceM3040.1~5043IP69KDirect Current 2-Wire TypeDC 2-wire polarizedNOPre-wired model① brown + V, ④ blue 0V2StandardHeat-resistant PVC cord, φ6, 2-core/3-core--12

₹ 8,383.00

1 Piece(s) 5 Day(s) or more ~3Standard / Heat Resistant / Chemical Resistant ProductsM1230.1~4038IP69KDirect Current 3-Wire TypeDC 3-wire (NPN)NCPre-wired model① brown + V, ②④ black, ③ blue 0V2-Heat-resistant PVC cord, φ4, 2-core/3-core--3

₹ 4,796.00

1 Piece(s) Same day

Stock

~3Standard / Heat Resistant / Chemical Resistant Products / Cold ResistanceM1230.1~4038IP69KDirect Current 2-Wire TypeDC 2-wire polarizedNOPre-wired model① brown + V, ④ blue 0V2StandardHeat-resistant PVC cord, φ4, 2-core/3-core--3

₹ 9,278.33

1 Piece(s) 5 Day(s) or more ~3Standard / Heat Resistant / Chemical Resistant Products / Cold ResistanceM1230.1~4038IP69KDirect Current 2-Wire TypeDC 2-wire polarizedNOPre-wired model① brown + V, ④ blue 0V5StandardHeat-resistant PVC cord, φ4, 2-core/3-core--3