(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· A proximity sensor. Ideal for the food and beverages industry.
· SUS316L body, IP69K, high temperature usage environment, detergent resistance
Part Number |
---|
E2EH-X3D2 2M |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Detection distance L1 [classification] (mm) | Operating Environment | Screw Detection Head Size | Head size Depth (range) (mm) | Head size Depth (mm) | Protection Structure (DIN40050-9) | Power Type | Output Mode | Operation Mode | Connection Method | Connector pin arrangement | Cable Length (m) | Different Frequency Type | Cable Specifications | Included functions | Combination amplifier/head | Detection distance L1 details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 8,010.00 | 1 Piece(s) | 5 Day(s) | ~3 | Standard / Heat Resistant / Chemical Resistant Products / Cold Resistance | M12 | 30.1~40 | 38 | IP69K | Direct Current 2-Wire Type | DC 2-wire polarized | NC | Pre-wired model | ① brown + V, ④ blue 0V | 2 | Standard | Heat-resistant PVC cord, φ4, 2-core/3-core | - | - | 3 |
Loading...
Shape | Screw Type | Detected Objects | Magnetic Metal | Shielded / Non-shielded | Shield Type |
---|---|---|---|---|---|
Detection Direction | Front Surface | Case Material | Stainless Steel (SUS316L) | Detecting Surface Material | Polybutylene Terephthalate |
Amplifier | Amplifier Built-in Type | Acquired Standards | CE / IEC | Protection Structure (IEC) | IP67 |
Types | Intended for high-temperatures/cleaning processes | Power Supply Voltage | 12-24 VDC |
Please check the type/dimensions/specifications of the part E2EH-X3D2 2M in the Proximity Sensor for High Temperature and Cleaning Process [E2EH] series.
Part Number |
---|
E2EH-X12C1 5M |
E2EH-X12C1-M1 |
E2EH-X12D1 2M |
E2EH-X3D2-M1G |
E2EH-X7B1 2M |
E2EH-X7B1 5M |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Detection distance L1 [classification] (mm) | Operating Environment | Screw Detection Head Size | Head size Depth (range) (mm) | Head size Depth (mm) | Protection Structure (DIN40050-9) | Power Type | Output Mode | Operation Mode | Connection Method | Connector pin arrangement | Cable Length (m) | Different Frequency Type | Cable Specifications | Included functions | Combination amplifier/head | Detection distance L1 details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 11,708.00 | 1 Piece(s) | 5 Day(s) or more | ~20 | Standard / Heat Resistant / Chemical Resistant Products | M30 | 40.1~50 | 43 | IP69K | Direct Current 3-Wire Type | DC 3-wire (NPN) | NO | Pre-wired model | ① brown + V, ②④ black, ③ blue 0V | 5 | - | Heat-resistant PVC cord, φ6, 2-core/3-core | - | - | 12 | ||
₹ 11,177.00 | 1 Piece(s) | 5 Day(s) or more | ~20 | Standard / Heat Resistant / Chemical Resistant Products | M30 | 40.1~50 | 43 | IP69K | Direct Current 3-Wire Type | DC 3-wire (NPN) | NO | Connector model (M12) | ① brown + V, ② white empty ④ black output, ③ blue 0V | - | - | - | - | - | 12 | ||
₹ 6,280.00 | 1 Piece(s) |
Same day
Stock | ~20 | Standard / Heat Resistant / Chemical Resistant Products / Cold Resistance | M30 | 40.1~50 | 43 | IP69K | Direct Current 2-Wire Type | DC 2-wire polarized | NO | Pre-wired model | ① brown + V, ④ blue 0V | 2 | Standard | Heat-resistant PVC cord, φ6, 2-core/3-core | - | - | 12 | ||
₹ 8,383.00 | 1 Piece(s) | 5 Day(s) or more | ~3 | Standard / Heat Resistant / Chemical Resistant Products | M12 | 30.1~40 | 38 | IP69K | Direct Current 2-Wire Type | DC 2-wire polarized | NC | Connector model (M12) | ① brown + V, ② white ③ blue empty, ④ black 0V | - | - | - | - | - | 3 | ||
₹ 8,748.00 | 1 Piece(s) | 5 Day(s) | ~10 | Standard / Heat Resistant / Chemical Resistant Products / Cold Resistance | M18 | 30.1~40 | 38 | IP69K | Direct Current 3-Wire Type | PNP Open Collector | NO | Pre-wired model | - | 2 | Standard | Heat-resistant PVC cord, φ6, 2-core/3-core | - | - | 7 | ||
₹ 10,019.44 | 1 Piece(s) | 5 Day(s) or more | ~10 | Standard / Heat Resistant / Chemical Resistant Products | M18 | 30.1~40 | 38 | IP69K | Direct Current 3-Wire Type | DC 3-wire (PNP) | NO | Pre-wired model | ① brown + V, ②④ black, ③ blue 0V | 5 | - | Heat-resistant PVC cord, φ6, 2-core/3-core | - | - | 7 |