(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Long Size Proximity Sensor [E2E2] (Part Number)

Long Size Proximity Sensor [E2E2]
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      7,186₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Proximity sensor with long thread length.
· To make cord protector a standard equipment, together with increasing the tightening strength.
· Increase the visibility of indicator lights and adopt for all models the milling cut for spanner grasping.

 
Part Number
E2E2-X10Y1 2M
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipDetection distance L1 [classification]
(mm)
Operating Environment Shielded / Non-shielded Screw Detection Head Size Head size Depth (range)
(mm)
Head size Depth
(mm)
Acquired Standards Types Operation Mode Connector pin arrangement Cable Length
(m)
Different Frequency Type Cable Specifications Included functions Combination amplifier/head Detection distance L1 details
(mm)

₹ 10,069.00

1 Piece(s) 5 Day(s) or more ~10Standard / Oil Resistance Reinforcement / Cold ResistanceShield TypeM3060.1~7065CE / IEC / CCCThread length long size, AC, 2-LineNO-2StandardVinyl (PVC)-insulated round cord, φ6, 2-core/3-core--10

Loading...

  1. 1

Basic Information

Shape Screw Type Detected Objects Magnetic Metal Detection Direction Front Surface
Case Material Brass Detecting Surface Material Polybutylene Terephthalate Amplifier Amplifier Built-in Type
Protection Structure (IEC) IP67 Power Type AC, 2-Wire Power Supply Voltage 24-240 VAC
Output Mode AC, 2-Wire Connection Method Pre-wired model

Please check the type/dimensions/specifications of the part E2E2-X10Y1 2M in the Long Size Proximity Sensor [E2E2] series.

Product variants

Part Number
E2E2-X10MY1 2M
E2E2-X18MY1 2M
E2E2-X18MY2 2M
E2E2-X2Y1 2M
E2E2-X5Y1 2M
E2E2-X5Y1 5M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDetection distance L1 [classification]
(mm)
Operating Environment Shielded / Non-shielded Screw Detection Head Size Head size Depth (range)
(mm)
Head size Depth
(mm)
Acquired Standards Types Operation Mode Connector pin arrangement Cable Length
(m)
Different Frequency Type Cable Specifications Included functions Combination amplifier/head Detection distance L1 details
(mm)

₹ 9,226.27

1 Piece(s) 5 Day(s) or more ~10Standard / Oil Resistance Reinforcement / Cold ResistanceNon Shield TypeM1850.1~6060CCC / IEC / CEThread length long size, AC, 2-LineNO-2StandardVinyl (PVC)-insulated round cord, φ6, 2-core/3-core--10

₹ 10,103.00

1 Piece(s) 5 Day(s) or more ~20Standard / Oil Resistance Reinforcement / Cold ResistanceNon Shield TypeM3060.1~7065CCC / IEC / CEThread length long size, AC, 2-LineNO-2StandardVinyl (PVC)-insulated round cord, φ6, 2-core/3-core--18

₹ 7,725.92

1 Piece(s) 50 Day(s) ~20Standard / Oil Resistance ReinforcementNon Shield TypeM3060.1~7065IEC / CE-NC-2-Vinyl (PVC)-insulated round cord, φ6, 2-core/3-core--18

₹ 7,739.00

1 Piece(s) 5 Day(s) or more ~2Standard / Oil Resistance Reinforcement / Cold ResistanceShield TypeM1250.1~6055CCC / IEC / CEThread length long size, AC, 2-LineNO-2StandardVinyl (PVC)-insulated round cord, φ4, 2-core/3-core--2

₹ 7,186.40

1 Piece(s) 5 Day(s) ~5Standard / Oil Resistance Reinforcement / Cold ResistanceShield TypeM1850.1~6060CCC / IEC / CEThread length long size, AC, 2-LineNO-2StandardVinyl (PVC)-insulated round cord, φ6, 2-core/3-core--5

₹ 9,346.00

1 Piece(s) 5 Day(s) ~5Standard / Oil Resistance Reinforcement / Cold ResistanceShield TypeM1850.1~6060CCC / IEC / CEThread length long size, AC, 2-LineNO-5StandardVinyl (PVC)-insulated round cord, φ6, 2-core/3-core--5