(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· Proximity sensor with long thread length.
· To make cord protector a standard equipment, together with increasing the tightening strength.
· Increase the visibility of indicator lights and adopt for all models the milling cut for spanner grasping.
Part Number |
---|
E2E2-X5Y1 2M |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Detection distance L1 [classification] (mm) | Operating Environment | Shielded / Non-shielded | Screw Detection Head Size | Head size Depth (range) (mm) | Head size Depth (mm) | Acquired Standards | Types | Operation Mode | Connector pin arrangement | Cable Length (m) | Different Frequency Type | Cable Specifications | Included functions | Combination amplifier/head | Detection distance L1 details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 7,186.40 | 1 Piece(s) | 5 Day(s) | ~5 | Standard / Oil Resistance Reinforcement / Cold Resistance | Shield Type | M18 | 50.1~60 | 60 | CE / IEC / CCC | Thread length long size, AC, 2-Line | NO | - | 2 | Standard | Vinyl (PVC)-insulated round cord, φ6, 2-core/3-core | - | - | 5 |
Loading...
Shape | Screw Type | Detected Objects | Magnetic Metal | Detection Direction | Front Surface |
---|---|---|---|---|---|
Case Material | Brass | Detecting Surface Material | Polybutylene Terephthalate | Amplifier | Amplifier Built-in Type |
Protection Structure (IEC) | IP67 | Power Type | AC, 2-Wire | Power Supply Voltage | 24-240 VAC |
Output Mode | AC, 2-Wire | Connection Method | Pre-wired model |
Please check the type/dimensions/specifications of the part E2E2-X5Y1 2M in the Long Size Proximity Sensor [E2E2] series.
Part Number |
---|
E2E2-X10MY1 2M |
E2E2-X10Y1 2M |
E2E2-X18MY1 2M |
E2E2-X18MY2 2M |
E2E2-X2Y1 2M |
E2E2-X5Y1 5M |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Detection distance L1 [classification] (mm) | Operating Environment | Shielded / Non-shielded | Screw Detection Head Size | Head size Depth (range) (mm) | Head size Depth (mm) | Acquired Standards | Types | Operation Mode | Connector pin arrangement | Cable Length (m) | Different Frequency Type | Cable Specifications | Included functions | Combination amplifier/head | Detection distance L1 details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 9,226.27 | 1 Piece(s) | 5 Day(s) or more | ~10 | Standard / Oil Resistance Reinforcement / Cold Resistance | Non Shield Type | M18 | 50.1~60 | 60 | CCC / IEC / CE | Thread length long size, AC, 2-Line | NO | - | 2 | Standard | Vinyl (PVC)-insulated round cord, φ6, 2-core/3-core | - | - | 10 | ||
₹ 10,069.00 | 1 Piece(s) | 5 Day(s) or more | ~10 | Standard / Oil Resistance Reinforcement / Cold Resistance | Shield Type | M30 | 60.1~70 | 65 | CCC / IEC / CE | Thread length long size, AC, 2-Line | NO | - | 2 | Standard | Vinyl (PVC)-insulated round cord, φ6, 2-core/3-core | - | - | 10 | ||
₹ 10,103.00 | 1 Piece(s) | 5 Day(s) or more | ~20 | Standard / Oil Resistance Reinforcement / Cold Resistance | Non Shield Type | M30 | 60.1~70 | 65 | CCC / IEC / CE | Thread length long size, AC, 2-Line | NO | - | 2 | Standard | Vinyl (PVC)-insulated round cord, φ6, 2-core/3-core | - | - | 18 | ||
₹ 7,725.92 | 1 Piece(s) | 50 Day(s) | ~20 | Standard / Oil Resistance Reinforcement | Non Shield Type | M30 | 60.1~70 | 65 | IEC / CE | - | NC | - | 2 | - | Vinyl (PVC)-insulated round cord, φ6, 2-core/3-core | - | - | 18 | ||
₹ 7,739.00 | 1 Piece(s) | 5 Day(s) or more | ~2 | Standard / Oil Resistance Reinforcement / Cold Resistance | Shield Type | M12 | 50.1~60 | 55 | CCC / IEC / CE | Thread length long size, AC, 2-Line | NO | - | 2 | Standard | Vinyl (PVC)-insulated round cord, φ4, 2-core/3-core | - | - | 2 | ||
₹ 9,346.00 | 1 Piece(s) | 5 Day(s) | ~5 | Standard / Oil Resistance Reinforcement / Cold Resistance | Shield Type | M18 | 50.1~60 | 60 | CCC / IEC / CE | Thread length long size, AC, 2-Line | NO | - | 5 | Standard | Vinyl (PVC)-insulated round cord, φ6, 2-core/3-core | - | - | 5 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy