(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Stainless steel detection surface amplifier relay proximity sensor [E2EC-M/Q] (Part Number)

Stainless steel detection surface amplifier relay proximity sensor [E2EC-M/Q]
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      7,299₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Adopt stainless steel detection surface to enhance the robustness of the detection head.
· We also offer spatter resistant products for welding process.

 
Part Number
E2EC-MC2D1 2M
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipOperating Environment Case Material Detecting Surface Material Protection Structure (IEC) Power Supply Voltage Output Mode Connection Method Connector pin arrangement Cable Length
(m)
Cable Specifications

₹ 7,299.00

1 Piece(s) Same day Standard / Oil Resistance Reinforcement / Cold Resistance[Stainless Steel] Stainless Steel (SUS303)[Stainless Steel] Stainless Steel (SUS303)IP6712-24 VDCDC 2-wire polarizedPre-wired modelBrown + V, blue 0V2Flexible shielded cord φ1.6/vinyl (PVC) insulated round cord, φ2.9, 2-core

Loading...

  1. 1

Basic Information

Shape Cylindrical Column Type Detection distance L1 [classification](mm) ~2 Detected Objects Magnetic Metal
Shielded / Non-shielded Shield Type Detection Direction Front Surface Amplifier Amplifier Relay Type
Cylindrical Detection Head Size(Ø) 8 Head size Depth (range)(mm) 10~20 Head size Depth(mm) 18
Acquired Standards CE / IEC Types - Power Type Direct Current 2-Wire Type
Operation Mode NO Different Frequency Type Standard Included functions -
Combination amplifier/head - Detection distance L1 details(mm) 2

Please check the type/dimensions/specifications of the part E2EC-MC2D1 2M in the Stainless steel detection surface amplifier relay proximity sensor [E2EC-M/Q] series.

Product variants

Part Number
E2EC-QC2D1-M1GJ-T 0.3M
E2EC-QC2D1-M1TGJ-T 0.3M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOperating Environment Case Material Detecting Surface Material Protection Structure (IEC) Power Supply Voltage Output Mode Connection Method Connector pin arrangement Cable Length
(m)
Cable Specifications

₹ 23,504.00

1 Piece(s) 5 Day(s) or more Standard / Sputtering Resistance / Oil Resistance Reinforcement / Cold ResistanceStainless steel (SUS303) fluorine resin coatingStainless steel (SUS303) fluorine resin coatingIP6712-24 VDCDC 2-wire non-polarConnector model (M12)③+V (0V), ④0V(+V)0.3Fluorine resin shielded cord φ4 (0.5 m)/sputter resistant cord, φ6 (0.3 m)

₹ 22,705.00

1 Piece(s) 8 Day(s) or more Standard / Sputtering Resistance / Oil Resistance Reinforcement / Cold ResistanceStainless steel (SUS303) fluorine resin coatingStainless steel (SUS303) fluorine resin coating--DC 2-wire non-polarPre-wired smartclick connector model (M12)③+V (0V), ④0V(+V)-Fluorine resin shielded cord φ4 (0.5 m)/sputter resistant cord, φ6 (0.3 m)