(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· Realized a proximity sensor that is hard to break even in harsh locations.
· All stainless body.
· Aluminum chips detection.
· Embedded installation in mounting metal (iron) is possible.
· chemical resistance certified by Europe Ecolab.
· We have an product line-up of cord drawing type, DC 3 wire NPN output, fluororesin coating type.
Part Number |
---|
E2FM-X1R5B1-M1 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Detection distance L1 [classification] (mm) | Operating Environment | Screw Detection Head Size | Head size Depth (range) (mm) | Head size Depth (mm) | Power Type | Output Mode | Connection Method | Connector pin arrangement | Cable Length (m) | Different Frequency Type | Cable Specifications | Included functions | Combination amplifier/head | Detection distance L1 details (mm) | Ordering Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 15,450.00 | 1 Piece(s) | 5 Day(s) or more | ~2 | Standard / Chemical Resistant Products / Non-chipping / Cold Resistance | M8 | 50.1~60 | 25 | Direct Current 3-Wire Type | PNP Open Collector | Connector model (M12) | ①+V, ③0V, ④ output | - | Standard | - | - | - | 1.5 | - |
Loading...
Shape | Screw Type | Detected Objects | Magnetic Metal | Shielded / Non-shielded | Shield Type |
---|---|---|---|---|---|
Detection Direction | Front Surface | Case Material | Stainless Steel (SUS303) | Detecting Surface Material | Stainless Steel (SUS303) |
Amplifier | Amplifier Built-in Type | Acquired Standards | CE / UL / IEC | Protection Structure (IEC) | IP67 |
Types | All stainless steel body type (unbreakable "tough" metal head) | Power Supply Voltage | 12-24 VDC | Operation Mode | NO |
Please check the type/dimensions/specifications of the part E2FM-X1R5B1-M1 in the All Stainless Steel Body Proximity Sensor [E2FM] series.
Part Number |
---|
E2FM-QX1R5D1 2M |
E2FM-X10B1-M1 |
E2FM-X1R5C1 2M |
E2FM-X1R5D1 2M |
E2FM-X1R5D1-M1TGJ 0.3M |
E2FM-X2B1-M1 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Detection distance L1 [classification] (mm) | Operating Environment | Screw Detection Head Size | Head size Depth (range) (mm) | Head size Depth (mm) | Power Type | Output Mode | Connection Method | Connector pin arrangement | Cable Length (m) | Different Frequency Type | Cable Specifications | Included functions | Combination amplifier/head | Detection distance L1 details (mm) | Ordering Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 18,748.25 | 1 Piece(s) | 75 Day(s) or more | ~2 | Standard / Chemical Resistant Products | M8 | - | - | Direct Current 2-Wire Type | DC 2-wire polarized, ①-④ pin arrangement | Connector model (M12) | - | 2 | Fluororesin-coated | Vinyl (PVC) insulated round cord (flame retardant), φ4, 2-core | - | - | 1.5 | 65 | ||
₹ 16,049.00 | 1 Piece(s) | 8 Day(s) or more | ~10 | Standard / Chemical Resistant Products / Non-chipping / Cold Resistance | M30 | 40.1~50 | 43 | Direct Current 3-Wire Type | PNP Open Collector | Connector model (M12) | ①+V, ③0V, ④ output | - | Standard | - | - | - | 10 | - | ||
₹ 15,072.38 | 1 Piece(s) | 5 Day(s) or more | ~2 | Standard / Non-chipping / Cold Resistance | M8 | 20.1~30 | 25 | Direct Current 3-Wire Type | NPN Open Collector | Pre-wired model | - | 2 | Standard | Vinyl (PVC) insulated round cord (flame retardant), φ4, 3-core | - | - | 1.5 | - | ||
₹ 15,208.00 | 1 Piece(s) | 5 Day(s) or more | ~2 | Standard / Chemical Resistant Products / Non-chipping / Cold Resistance | M8 | 20.1~30 | 25 | Direct Current 2-Wire Type | DC 2-wire polarized | Pre-wired model | - | 2 | Standard | Vinyl (PVC) insulated round cord (flame retardant), φ4, 2-core | - | - | 1.5 | - | ||
₹ 15,455.00 | 1 Piece(s) | 5 Day(s) or more | ~2 | Standard / Chemical Resistant Products / Non-chipping / Cold Resistance | M8 | 20.1~30 | 25 | Direct Current 2-Wire Type | DC 2-wire polarized | Pre-wired smartclick connector model (M12) | ①-④ pin | 0.3 | Standard | Vinyl (PVC) insulated round cord (flame retardant), φ4, 2-core | - | - | 1.5 | - | ||
₹ 14,402.00 | 1 Piece(s) | 5 Day(s) or more | ~2 | Standard / Chemical Resistant Products / Non-chipping / Cold Resistance | M12 | 30.1~40 | 33 | Direct Current 3-Wire Type | PNP Open Collector | Connector model (M12) | ①+V, ③0V, ④ output | - | Standard | - | - | - | 2 | - |