(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

All Stainless Steel Body Proximity Sensor [E2FM] (Part Number)

All Stainless Steel Body Proximity Sensor [E2FM]
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      13,598₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Realized a proximity sensor that is hard to break even in harsh locations.
· All stainless body.
· Aluminum chips detection.
· Embedded installation in mounting metal (iron) is possible.
· chemical resistance certified by Europe Ecolab.
· We have an product line-up of cord drawing type, DC 3 wire NPN output, fluororesin coating type.

 
Part Number
E2FM-X1R5D1-M1TGJ 0.3M
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipDetection distance L1 [classification]
(mm)
Operating Environment Screw Detection Head Size Head size Depth (range)
(mm)
Head size Depth
(mm)
Power Type Output Mode Connection Method Connector pin arrangement Cable Length
(m)
Different Frequency Type Cable Specifications Included functions Combination amplifier/head Detection distance L1 details
(mm)
Ordering Code

₹ 15,455.00

1 Piece(s) 5 Day(s) or more ~2Standard / Chemical Resistant Products / Non-chipping / Cold ResistanceM820.1~3025Direct Current 2-Wire TypeDC 2-wire polarizedPre-wired smartclick connector model (M12)①-④ pin0.3StandardVinyl (PVC) insulated round cord (flame retardant), φ4, 2-core--1.5-

Loading...

  1. 1

Basic Information

Shape Screw Type Detected Objects Magnetic Metal Shielded / Non-shielded Shield Type
Detection Direction Front Surface Case Material Stainless Steel (SUS303) Detecting Surface Material Stainless Steel (SUS303)
Amplifier Amplifier Built-in Type Acquired Standards CE / UL / IEC Protection Structure (IEC) IP67
Types All stainless steel body type (unbreakable "tough" metal head) Power Supply Voltage 12-24 VDC Operation Mode NO

Please check the type/dimensions/specifications of the part E2FM-X1R5D1-M1TGJ 0.3M in the All Stainless Steel Body Proximity Sensor [E2FM] series.

Product variants

Part Number
E2FM-X1R5B1-M1
E2FM-X1R5C1 2M
E2FM-X1R5D1 2M
E2FM-X2B1-M1
E2FM-X2C1-M1
E2FM-X5B1-M1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDetection distance L1 [classification]
(mm)
Operating Environment Screw Detection Head Size Head size Depth (range)
(mm)
Head size Depth
(mm)
Power Type Output Mode Connection Method Connector pin arrangement Cable Length
(m)
Different Frequency Type Cable Specifications Included functions Combination amplifier/head Detection distance L1 details
(mm)
Ordering Code

₹ 15,450.00

1 Piece(s) 5 Day(s) or more ~2Standard / Chemical Resistant Products / Non-chipping / Cold ResistanceM850.1~6025Direct Current 3-Wire TypePNP Open CollectorConnector model (M12)①+V, ③0V, ④ output-Standard---1.5-

₹ 15,072.38

1 Piece(s) 5 Day(s) or more ~2Standard / Non-chipping / Cold ResistanceM820.1~3025Direct Current 3-Wire TypeNPN Open CollectorPre-wired model-2StandardVinyl (PVC) insulated round cord (flame retardant), φ4, 3-core--1.5-

₹ 15,208.00

1 Piece(s) 5 Day(s) or more ~2Standard / Chemical Resistant Products / Non-chipping / Cold ResistanceM820.1~3025Direct Current 2-Wire TypeDC 2-wire polarizedPre-wired model-2StandardVinyl (PVC) insulated round cord (flame retardant), φ4, 2-core--1.5-

₹ 14,402.00

1 Piece(s) 5 Day(s) or more ~2Standard / Chemical Resistant Products / Non-chipping / Cold ResistanceM1230.1~4033Direct Current 3-Wire TypePNP Open CollectorConnector model (M12)①+V, ③0V, ④ output-Standard---2-

₹ 13,598.00

1 Piece(s) 5 Day(s) ~2Standard / Non-chipping / Cold ResistanceM1230.1~4033Direct Current 3-Wire TypeNPN Open CollectorConnector model (M12)--Standard---2-

₹ 14,877.00

1 Piece(s) 5 Day(s) or more ~5Standard / Chemical Resistant Products / Non-chipping / Cold ResistanceM1830.1~4036Direct Current 3-Wire TypePNP Open CollectorConnector model (M12)①+V, ③0V, ④ output-Standard---5-