(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Excellent water/oil resistance, impact resistance and long distance detection
[Features]
· Excellent water/oil resistance, impact resistance and long distance detection excellent water and oil resistance (IP67 internal standard, oil resistance).
· Safe even in an oil mist atmosphere.
· Long range detection, up to 30 m (transmission type).
· Excellent impact resistance M12 metal connector relay type available.
· Switching method of NPN/PNP output
Part Number |
---|
E3S-CR61 2M |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Detection Method | Light Axis Arrangement Type | Light Source | Detection distance 【classification】 (mm) | Standard Detected Subject (Ø) | Reflection type detection method | Operating Environment | Head maximum size, depth (mm) | Connection Method | Cable length (m) | Response time (standard mode) (ms) | Detection Distance details (mm) | Emitter/receiver |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 20,953.00 | 1 Piece(s) | 5 Day(s) or more | Retro reflective | Use of Emitting and Receiving Integrated Reflection Plate | [Red] Red light emitting diode | ~3000 | 75 | [Retroreflective] Retro-Reflective Shape (With MSR Function) | Standard / Oil Resistant / Cold Resistance | 57 | Pre-wired | 2 | - | 3000 | - |
Loading...
Type | Photoelectric sensor | Detected Objects | Opaque Objects | Beam Shape | Standard |
---|---|---|---|---|---|
Head Shape | Square shape | Case Material | Zinc Die-Casting | Amplifier Installation Type | Amplifier Built-in Type |
Ambient Operating Temperature(°C) | -25::55 | Ambient Operating Temperature(%) | 35::85 | Protection Structure | IP67 |
Head maximum size width(mm) | 20.4 | Head maximum size height(mm) | 23 | Power Supply Voltage(V) | 10-30 V DC |
Output Mode | NPN/PNP open-collector | Operation Mode | Light ON/Dark-ON (selectable) | Strength (tightening)(N·m) | 1.18 (M4 screws used) |
Mounting Method | Mounting bracket (SUS304, with screws) |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy