(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 30/6/2024 to 3:30 (IST) 1/7/2024. We apologize for the inconvenience.

Oil-Resistant / Long-Distance Metal Case Photoelectric Sensor [E3S-C] (Part Number)

Oil-Resistant / Long-Distance Metal Case Photoelectric Sensor [E3S-C]
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      19,322₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Excellent water/oil resistance, impact resistance and long distance detection

[Features]
· Excellent water/oil resistance, impact resistance and long distance detection excellent water and oil resistance (IP67 internal standard, oil resistance).
· Safe even in an oil mist atmosphere.
· Long range detection, up to 30 m (transmission type).
· Excellent impact resistance M12 metal connector relay type available.
· Switching method of NPN/PNP output

 
Part Number
E3S-CR61 2M
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipDetection Method Light Axis Arrangement Type Light Source Detection distance 【classification】
(mm)
Standard Detected Subject
(Ø)
Reflection type detection method Operating Environment Head maximum size, depth
(mm)
Connection Method Cable length
(m)
Response time (standard mode)
(ms)
Detection Distance details
(mm)
Emitter/receiver

₹ 20,953.00

1 Piece(s) 5 Day(s) or more Retro reflectiveUse of Emitting and Receiving Integrated Reflection Plate[Red] Red light emitting diode~300075[Retroreflective] Retro-Reflective Shape (With MSR Function)Standard / Oil Resistant / Cold Resistance57Pre-wired2-3000-

Loading...

  1. 1

Basic Information

Type Photoelectric sensor Detected Objects Opaque Objects Beam Shape Standard
Head Shape Square shape Case Material Zinc Die-Casting Amplifier Installation Type Amplifier Built-in Type
Ambient Operating Temperature(°C) -25::55 Ambient Operating Temperature(%) 35::85 Protection Structure IP67
Head maximum size width(mm) 20.4 Head maximum size height(mm) 23 Power Supply Voltage(V) 10-30 V DC
Output Mode NPN/PNP open-collector Operation Mode Light ON/Dark-ON (selectable) Strength (tightening)(N·m) 1.18 (M4 screws used)
Mounting Method Mounting bracket (SUS304, with screws)