(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Oil-Resistant, Robust and Compact Photoelectric Sensor [E3ZM-C] (Part Number)

Oil-Resistant, Robust and Compact Photoelectric Sensor [E3ZM-C]
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      13,267₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Photoelectric sensor for automobile/machine tool industry

[Features]
· It is a stainless steel body excellent in oil resistance and robustness.
· To improve visibility even 1 m ahead, we have a variety of orange spot transmissive visible beams.
· M12 We stocked up on smart click type connector relay

Part Number
E3ZM-CT61 5M
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipDetection Method Light Axis Arrangement Type Beam Shape Light Source Head Shape Case Material Amplifier Installation Type Detection distance 【classification】
(mm)
Standard Detected Subject
(Ø)
Reflection type detection method Operating Environment Ambient Operating Temperature
(°C)
Ambient Operating Temperature
(%)
Protection Structure Head maximum size width
(mm)
Head maximum size height
(mm)
Head maximum size, depth
(mm)
Power Supply Voltage
(V)
Output Mode Operation Mode Connection Method Cable length
(m)
Response time (standard mode)
(ms)
Numbers of beam channel Strength (tightening)
(N·m)
Detection Distance details
(mm)
Emitter/receiver

₹ 22,501.67

1 Piece(s) 5 Day(s) or more [Transparent] Through Beam TypeEmitting and Receiving Sections SeparatedStandardInfrared-emitting diode[Square] Square shape[Stainless Steel] SUS316LAmplifier Built-in Type~200012-Standard / Oil Resistant / Cold Resistance-25~5535~85IP672110.832.210-30 V DCNPN open-collectorLight ON/Dark-ON (selectable)Pre-wired51-0.5 or less (M3 screws)15000-

Loading...

  1. 1
 

Basic Information

Type Photoelectric sensor Detected Objects Opaque Objects

Please check the type/dimensions/specifications of the part E3ZM-CT61 5M in the Oil-Resistant, Robust and Compact Photoelectric Sensor [E3ZM-C] series.

Product variants

Part Number
E3ZM-CL64H-M1TJ 0.3M
E3ZM-CR61 2M
E3ZM-CR61-M1TJ 0.3M
E3ZM-CT61-M1TJ 0.3M
E3ZM-CT62B 2M
E3ZM-CT62B 5M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDetection Method Light Axis Arrangement Type Beam Shape Light Source Head Shape Case Material Amplifier Installation Type Detection distance 【classification】
(mm)
Standard Detected Subject
(Ø)
Reflection type detection method Operating Environment Ambient Operating Temperature
(°C)
Ambient Operating Temperature
(%)
Protection Structure Head maximum size width
(mm)
Head maximum size height
(mm)
Head maximum size, depth
(mm)
Power Supply Voltage
(V)
Output Mode Operation Mode Connection Method Cable length
(m)
Response time (standard mode)
(ms)
Numbers of beam channel Strength (tightening)
(N·m)
Detection Distance details
(mm)
Emitter/receiver

₹ 18,518.64

1 Piece(s) 93 Day(s) or more Retro reflectiveEmitting and Receiving Integrated Single UseStandard[Red] Red light emitting diode[Square] Square shape[Stainless Steel] SUS316LAmplifier Built-in TypeMore than 10000-Diffused reflective shapeCold Resistance / Oil Resistant / Standard-25~5535~85IP672110.832.210-30 V DCNPN open-collectorLight ON/Dark-ON (selectable)Pre-wired connector (M12)0.3140.5 or less (M3 screws)10000-

₹ 17,586.00

1 Piece(s) 5 Day(s) or more Retro reflectiveUse of Emitting and Receiving Integrated Reflection PlateStandard[Red] Red light emitting diode[Square] Square shape[Stainless Steel] SUS316LAmplifier Built-in Type~400075[Retroreflective] Retro-Reflective Shape (With MSR Function)Cold Resistance / Oil Resistant / Standard-25~5535~85IP672110.83210-30 V DCNPN open-collectorLight ON/Dark-ON (selectable)Pre-wired21-0.5 or less (M3 screws)4000-

₹ 18,962.40

1 Piece(s) 5 Day(s) or more Retro reflectiveEmitting and Receiving Integrated Single UseStandard[Red] Red light emitting diode[Square] Square shape[Stainless Steel] SUS316LAmplifier Built-in Type~1075[Retroreflective] Retro-Reflective Shape (With MSR Function)Cold Resistance / Oil Resistant / Standard-25~5535~85IP672110.832.210-30 V DCNPN open-collectorLight ON/Dark-ON (selectable)Pre-wired connector (M12)0.3140.5 or less (M3 screws)100-

₹ 19,295.55

1 Piece(s) 5 Day(s) [Transparent] Through Beam TypeEmitting and Receiving Sections SeparatedStandardInfrared-emitting diode[Square] Square shape[Stainless Steel] SUS316LAmplifier Built-in TypeMore than 1000012-Cold Resistance / Oil Resistant / Standard-25~5535~85IP672110.83210-30 V DCNPN open-collectorLight ON/Dark-ON (selectable)Pre-wired connector (M12)0.3140.5 or less (M3 screws)15000-

₹ 22,184.00

1 Piece(s) 5 Day(s) or more [Transparent] Through Beam TypeEmitting and Receiving Sections SeparatedStandardOrange light emitting diode[Square] Square shape[Stainless Steel] SUS316LAmplifier Built-in TypeMore than 1000012-Cold Resistance / Oil Resistant / Standard-25~5535~85IP672110.83210-30 V DCNPN open-collectorLight ON/Dark-ON (selectable)Pre-wired21-0.5 or less (M3 screws)20000-

₹ 22,769.00

1 Piece(s) 5 Day(s) or more [Transparent] Through Beam TypeEmitting and Receiving Sections SeparatedStandardOrange light emitting diode[Square] Square shape[Stainless Steel] SUS316LAmplifier Built-in TypeMore than 10000--Oil Resistant / Standard-25~5535~85IP672110.832.210-30 V DCNPN open-collectorLight ON/Dark-ON (selectable)Pre-wired52--20000Emitter + Receiver