(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Laser Type Photoelectric Sensor With Built-In Compact Amplifier [E3Z-LT/LR/LL] (Part Number)

Laser Type Photoelectric Sensor With Built-In Compact Amplifier [E3Z-LT/LR/LL]
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      17,471₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

small and safe laser type photoelectric sensor

 
Part Number
E3Z-LT86
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipDetected Objects Detection Method Light Axis Arrangement Type Detection distance 【classification】
(mm)
Standard Detected Subject
(Ø)
Smallest Detected Subject
(Ø)
Reflection type detection method Output Mode Connection Method Cable length
(m)
Spot Dia.
(mm)
Response time (standard mode)
(ms)
Laser class Strength (tightening)
(N·m)
Detection Distance details
(mm)

₹ 29,845.25

1 Piece(s) 5 Day(s) or more Opaque Objects / Microscopic Object[Transparent] Through Beam TypeEmitting and Receiving Sections SeparatedMore than 10000126-PNP open-collectorConnector (M8)-φ51Class 10.5 or less (M3 screws)60000

Loading...

  1. 1

Basic Information

Type Laser Sensor Beam Shape Laser Light Source Semiconductor Laser Diode (Red)
Head Shape Square shape Case Material Polybutylene Terephthalate Amplifier Installation Type Amplifier Built-in Type
Operating Environment Standard / Cold Resistance Ambient Operating Temperature(°C) -10::55 Ambient Operating Temperature(%) 35::85
Protection Structure IP67 Head maximum size width(mm) 20 Head maximum size height(mm) 10.8
Head maximum size, depth(mm) 31 Power Supply Voltage(V) 12-24 V DC Operation Mode Light ON/Dark-ON (selectable)

Please check the type/dimensions/specifications of the part E3Z-LT86 in the Laser Type Photoelectric Sensor With Built-In Compact Amplifier [E3Z-LT/LR/LL] series.

Product variants

Part Number
E3Z-LL61 5M
E3Z-LL61-M1J 0.3M
E3Z-LL63 2M
E3Z-LL66
E3Z-LL81 2M
E3Z-LR61 5M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDetected Objects Detection Method Light Axis Arrangement Type Detection distance 【classification】
(mm)
Standard Detected Subject
(Ø)
Smallest Detected Subject
(Ø)
Reflection type detection method Output Mode Connection Method Cable length
(m)
Spot Dia.
(mm)
Response time (standard mode)
(ms)
Laser class Strength (tightening)
(N·m)
Detection Distance details
(mm)

₹ 25,812.02

1 Piece(s) 5 Day(s) Opaque ObjectsRetro reflectiveEmitting and Receiving Integrated Single Use~300-0.2Distance Settable ModelNPN open-collectorPre-wired2-1Class 10.5 or less (M3 screws)20~300

₹ 34,484.22

1 Piece(s) 5 Day(s) or more Microscopic Object / Opaque ObjectsRetro reflectiveEmitting and Receiving Integrated Single Use~300-0.2Distance Settable ModelNPN open-collectorPre-wired connector (M12)0.3-1-0.5 or less (M3 screws)20~300

₹ 32,536.00

1 Piece(s) 5 Day(s) or more Microscopic Object / Opaque ObjectsRetro reflectiveEmitting and Receiving Integrated Single Use~300-0.2Distance Settable ModelNPN open-collectorPre-wired2-0.5-0.5 or less (M3 screws)25~300

₹ 33,724.15

1 Piece(s) 5 Day(s) or more Microscopic Object / Opaque ObjectsRetro reflectiveEmitting and Receiving Integrated Single Use~300-0.2Distance Settable ModelNPN open-collectorConnector (M8)--1-0.5 or less (M3 screws)20~300

₹ 32,536.00

1 Piece(s) 5 Day(s) or more Microscopic Object / Opaque ObjectsRetro reflectiveEmitting and Receiving Integrated Single Use~300-0.2Distance Settable ModelPNP open-collectorPre-wired2-1-0.5 or less (M3 screws)20~300

₹ 26,617.22

1 Piece(s) 5 Day(s) or more Microscopic Object / Opaque ObjectsRetro reflectiveUse of Emitting and Receiving Integrated Reflection PlateMore than 10000756[Retroreflective] Retro-Reflective Shape (With MSR Function)NPN open-collectorPre-wired5φ51Class 10.5 or less (M3 screws)300~15000