(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Resin Case Type Proximity Sensor [E2F] (Part Number)

Resin Case Type Proximity Sensor [E2F]
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,782₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A resin case type proximity sensor with excellent water resistance.
· An IP68 compliant protective structure.
· Dealing with mutual interference (different frequency type also available).

 
Part Number
E2F-X2F1 2M
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipDetection distance L1 [classification]
(mm)
Operating Environment Screw Detection Head Size Head size Depth (range)
(mm)
Head size Depth
(mm)
Acquired Standards Power Type Power Supply Voltage Output Mode Operation Mode Connector pin arrangement Cable Length
(m)
Different Frequency Type Cable Specifications Included functions Combination amplifier/head Detection distance L1 details
(mm)

₹ 5,886.44

1 Piece(s) 5 Day(s) or more ~2Standard / Oil Resistance Reinforcement / Water/Drip ProofingM1230.1~4038CE / IECDirect Current 3-Wire Type12-24 VDCDirect Current 3-Wire Type PNPNO-2-Vinyl (PVC)-insulated round cord, φ6, 3-core--2

Loading...

  1. 1

Basic Information

Shape Screw Type Detected Objects Magnetic Metal Shielded / Non-shielded Shield Type
Detection Direction Front Surface Case Material Polyarylate Detecting Surface Material Polyarylate
Amplifier Amplifier Built-in Type Protection Structure (IEC) IP68 Types Resin case (water-resistant) type
Connection Method Pre-wired model