(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· A resin case type proximity sensor with excellent water resistance.
· An IP68 compliant protective structure.
· Dealing with mutual interference (different frequency type also available).
Part Number |
---|
E2F-X1R5E1 2M |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Detection distance L1 [classification] (mm) | Operating Environment | Screw Detection Head Size | Head size Depth (range) (mm) | Head size Depth (mm) | Acquired Standards | Power Type | Power Supply Voltage | Output Mode | Operation Mode | Connector pin arrangement | Cable Length (m) | Different Frequency Type | Cable Specifications | Included functions | Combination amplifier/head | Detection distance L1 details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 5,389.00 | 1 Piece(s) | 5 Day(s) or more | ~2 | Standard / Oil Resistance Reinforcement / Water/Drip Proofing | M8 | 20.1~30 | 30 | CE / IEC | Direct Current 3-Wire Type | 12-24 VDC | Direct Current 3-Wire Type NPN | NO | - | 2 | - | Vinyl (PVC)-insulated round cord, φ3.5, 3-core | - | - | 1.5 |
Loading...
Shape | Screw Type | Detected Objects | Magnetic Metal | Shielded / Non-shielded | Shield Type |
---|---|---|---|---|---|
Detection Direction | Front Surface | Case Material | Polyarylate | Detecting Surface Material | Polyarylate |
Amplifier | Amplifier Built-in Type | Protection Structure (IEC) | IP68 | Types | Resin case (water-resistant) type |
Connection Method | Pre-wired model |
Please check the type/dimensions/specifications of the part E2F-X1R5E1 2M in the Resin Case Type Proximity Sensor [E2F] series.
Part Number |
---|
E2F-X10F1 2M |
E2F-X10Y1 2M |
E2F-X10Y1 5M |
E2F-X1R5E1 5M |
E2F-X1R5E2 2M |
E2F-X1R5F1 2M |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Detection distance L1 [classification] (mm) | Operating Environment | Screw Detection Head Size | Head size Depth (range) (mm) | Head size Depth (mm) | Acquired Standards | Power Type | Power Supply Voltage | Output Mode | Operation Mode | Connector pin arrangement | Cable Length (m) | Different Frequency Type | Cable Specifications | Included functions | Combination amplifier/head | Detection distance L1 details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 7,273.00 | 1 Piece(s) | 5 Day(s) or more | ~10 | Standard / Oil Resistance Reinforcement / Cold Resistance / Water/Drip Proofing | M30 | 40.1~50 | 50 | IEC / CE | Direct Current 3-Wire Type | 12-24 VDC | PNP voltage/current output | NO | - | 2 | Standard | Vinyl (PVC)-insulated round cord, φ6, 3-core | - | - | 10 | ||
₹ 8,616.00 | 1 Piece(s) | 5 Day(s) | ~10 | Standard / Oil Resistance Reinforcement / Cold Resistance / Water/Drip Proofing | M30 | 40.1~50 | 50 | CCC / IEC / CE | AC, 2-Wire | 24-240 VAC | AC, 2-Wire | NO | - | 2 | Standard | Vinyl (PVC)-insulated round cord, φ6, 2-core | - | - | 10 | ||
₹ 9,772.00 | 1 Piece(s) | 5 Day(s) or more | ~10 | Standard / Oil Resistance Reinforcement / Cold Resistance / Water/Drip Proofing | M30 | 40.1~50 | 50 | CCC / IEC / CE | AC, 2-Wire | 24-240 VAC | AC, 2-Wire | NO | - | 5 | Standard | Vinyl (PVC)-insulated round cord, φ6, 2-core | - | - | 10 | ||
₹ 5,720.00 | 1 Piece(s) | 5 Day(s) | ~2 | Standard / Oil Resistance Reinforcement / Cold Resistance / Water/Drip Proofing | M8 | 20.1~30 | 30 | IEC / CE | Direct Current 3-Wire Type | 12-24 VDC | NPN Voltage Current Output | NO | - | 5 | Standard | Vinyl (PVC)-insulated round cord, φ3.5, 3-core | - | - | 1.5 | ||
₹ 5,389.00 | 1 Piece(s) | 5 Day(s) or more | ~2 | Standard / Oil Resistance Reinforcement / Cold Resistance / Water/Drip Proofing | M8 | 20.1~30 | 30 | IEC / CE | Direct Current 3-Wire Type | 12-24 VDC | NPN Voltage Current Output | NC | - | 2 | Standard | Vinyl (PVC)-insulated round cord, φ3.5, 3-core | - | - | 1.5 | ||
₹ 4,195.64 | 1 Piece(s) | 5 Day(s) | ~2 | Standard / Oil Resistance Reinforcement / Water/Drip Proofing | M8 | 20.1~30 | 30 | IEC / CE | Direct Current 3-Wire Type | 12-24 VDC | Direct Current 3-Wire Type PNP | NO | - | 2 | - | Vinyl (PVC)-insulated round cord, φ3.5, 3-core | - | - | 1.5 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy