(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· A capacitive general-purpose threaded type.
· M12, M18, and M30 types are available.
· Fixed detection range, no adjustment type.
Part Number |
---|
E2K-X8ME2 2M |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Detection distance L1 [classification] (mm) | Screw Detection Head Size | Power Type | Power Supply Voltage | Output Mode | Operation Mode | Connector pin arrangement | Cable Length (m) | Cable Specifications | Detection distance L1 details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 4,992.00 | 1 Piece(s) | Same day | ~10 | M18 | Direct Current 3-Wire Type | 12-24 VDC | NPN Voltage Current Output | NC | ① brown + V, ② black control output, ③ blue 0V | 2 | Vinyl (PVC)-insulated round cord, φ6, 2-core/3-core | 8 |
Loading...
Shape | Screw Type | Detected Objects | Conductor and dielectric | Operating Environment | Standard / Oil Resistance Reinforcement / Cold Resistance |
---|---|---|---|---|---|
Shielded / Non-shielded | Non Shield Type | Detection Direction | Front Surface | Case Material | Heat Resistant ABS |
Detecting Surface Material | Heat Resistant ABS | Amplifier | Amplifier Built-in Type | Head size Depth (range)(mm) | 50.1~60 |
Head size Depth(mm) | 60 | Acquired Standards | IEC | Protection Structure (IEC) | IP66 |
Types | General-purpose thread cutting type | Connection Method | Pre-wired model | Different Frequency Type | Standard |
Included functions | - | Combination amplifier/head | - |
Please check the type/dimensions/specifications of the part E2K-X8ME2 2M in the Cylindrical Capacitive Proximity Sensor [E2K-X] series.
Part Number |
---|
E2K-X15MF2 2M |
E2K-X15MY1 2M |
E2K-X15MY2 2M |
E2K-X8MF2 2M |
E2K-X8MY1 2M |
E2K-X8MY2 2M |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Detection distance L1 [classification] (mm) | Screw Detection Head Size | Power Type | Power Supply Voltage | Output Mode | Operation Mode | Connector pin arrangement | Cable Length (m) | Cable Specifications | Detection distance L1 details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 6,914.21 | 1 Piece(s) | 8 Day(s) | ~20 | M30 | Direct Current 3-Wire Type | 12-24 VDC | PNP voltage/current output | NC | ① brown + V, ② black control output, ③ blue 0V | 2 | Vinyl (PVC)-insulated round cord, φ6, 2-core/3-core | 15 | ||
₹ 14,243.00 | 1 Piece(s) | 5 Day(s) or more | ~20 | M30 | AC, 2-Wire | 100-220 VAC | AC, 2-Wire | NO | - | 2 | Vinyl (PVC)-insulated round cord, φ6, 2-core/3-core | 15 | ||
₹ 13,297.00 | 1 Piece(s) | 5 Day(s) or more | ~20 | M30 | AC, 2-Wire | 100-220 VAC | AC, 2-Wire | NC | - | 2 | Vinyl (PVC)-insulated round cord, φ6, 2-core/3-core | 15 | ||
₹ 8,022.00 | 1 Piece(s) | 5 Day(s) | ~10 | M18 | Direct Current 3-Wire Type | 12-24 VDC | PNP voltage/current output | NC | ① brown + V, ② black control output, ③ blue 0V | 2 | Vinyl (PVC)-insulated round cord, φ6, 2-core/3-core | 8 | ||
₹ 7,832.00 | 1 Piece(s) |
Same day
Stock | ~10 | M18 | AC, 2-Wire | 100-220 VAC | AC, 2-Wire | NO | - | 2 | Vinyl (PVC)-insulated round cord, φ6, 2-core/3-core | 8 | ||
₹ 13,672.00 | 1 Piece(s) | 5 Day(s) or more | ~10 | M18 | AC, 2-Wire | 100-220 VAC | AC, 2-Wire | NC | - | 2 | Vinyl (PVC)-insulated round cord, φ6, 2-core/3-core | 8 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy