(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Cylindrical Capacitive Proximity Sensor [E2K-X] (Part Number)

Cylindrical Capacitive Proximity Sensor [E2K-X]
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,413₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A capacitive general-purpose threaded type.
· M12, M18, and M30 types are available.
· Fixed detection range, no adjustment type.

 
Part Number
E2K-X4MF1 2M
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipDetection distance L1 [classification]
(mm)
Screw Detection Head Size Power Type Power Supply Voltage Output Mode Operation Mode Connector pin arrangement Cable Length
(m)
Cable Specifications Detection distance L1 details
(mm)

₹ 7,428.00

1 Piece(s) 5 Day(s) ~5M12Direct Current 3-Wire Type12-24 VDCPNP voltage/current outputNO-2Vinyl (PVC)-insulated round cord, φ4, 2-core/3-core4

Loading...

  1. 1

Basic Information

Shape Screw Type Detected Objects Conductor and dielectric Operating Environment Standard / Oil Resistance Reinforcement / Cold Resistance
Shielded / Non-shielded Non Shield Type Detection Direction Front Surface Case Material Heat Resistant ABS
Detecting Surface Material Heat Resistant ABS Amplifier Amplifier Built-in Type Head size Depth (range)(mm) 50.1~60
Head size Depth(mm) 60 Acquired Standards IEC Protection Structure (IEC) IP66
Types General-purpose thread cutting type Connection Method Pre-wired model Different Frequency Type Standard
Included functions - Combination amplifier/head -