(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· Flat type with a thickness of 10 mm.
· Flat type, space efficient, (built-in amplifier, thickness 10 mm).
· Direct mounting onto a metallic surface is possible.
Part Number |
---|
E2K-F10MC2 2M |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Operating Environment | Detection Direction | Protection Structure (IEC) | Output Mode | Operation Mode | Connector pin arrangement | Cable Length (m) | Different Frequency Type | Cable Specifications | Included functions | Combination amplifier/head |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 3,222.00 | 1 Piece(s) | Same day | Standard / Cold Resistance | [Side Surface Detection] Upper Surface | IP66 | NPN Open Collector | NC | - | 2 | Standard | Vinyl (PVC)-insulated round cord, φ2.9, 3-core | - | - |
Loading...
Shape | Square shape | Detection distance L1 [classification](mm) | ~10 | Detected Objects | Conductor and dielectric |
---|---|---|---|---|---|
Shielded / Non-shielded | Non Shield Type | Case Material | Heat Resistant ABS | Detecting Surface Material | Heat Resistant ABS |
Amplifier | Amplifier Built-in Type | Head size Depth (range)(mm) | 10~20 | Head size Depth(mm) | 20 |
The size and width of detection head (range)(mm) | 40.1~ | The size and width of detection head(mm) | 50 | The size and height of detection head (range)(mm) | 10.1~20 |
The size and height of detection head(mm) | 10.1 | Acquired Standards | CE / IEC | Types | Flat type electrostatic capacity type |
Power Type | Direct Current 3-Wire Type | Power Supply Voltage | 12-24 VDC | Connection Method | Pre-wired model |
Detection distance L1 details(mm) | 10 |
Please check the type/dimensions/specifications of the part E2K-F10MC2 2M in the Flat-Type Capacitive Proximity Sensor [E2K-F] series.
Part Number |
---|
E2K-F10MC1 2M |
E2K-F10MC1 5M |
E2K-F10MC1-A 2M |
E2K-F10MC2-A 2M |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Operating Environment | Detection Direction | Protection Structure (IEC) | Output Mode | Operation Mode | Connector pin arrangement | Cable Length (m) | Different Frequency Type | Cable Specifications | Included functions | Combination amplifier/head |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,975.00 | 1 Piece(s) |
Same day
Stock | Standard / Cold Resistance | [Side Surface Detection] Upper Surface | IP66 | NPN Open Collector | NO | - | 2 | Standard | Vinyl (PVC)-insulated round cord, φ2.9, 3-core | - | - | ||
₹ 5,651.67 | 1 Piece(s) | 5 Day(s) or more | Standard | [Side Surface Detection] Side surface | IP66 | DC 3-wire (NPN) | NO | - | 5 | - | Vinyl (PVC)-insulated round cord, φ2.9, 3-core | - | - | ||
₹ 4,066.00 | 1 Piece(s) |
Same day
Stock | Standard / Cold Resistance | [Side Surface Detection] Upper Surface | IP64 | NPN Open Collector | NO | - | 2 | Standard | - | - | - | ||
₹ 7,482.62 | 1 Piece(s) | 5 Day(s) or more | Standard | [Side Surface Detection] Side surface | IP64 | DC 3-wire (NPN) | NC | - | 2 | Standard | Vinyl (PVC)-insulated round cord, φ2.9, 3-core | - | - |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy