(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Ultra Compact and Slim Photoelectric Sensor With Built-in Amplifier [E3T] (Part Number)

Ultra Compact and Slim Photoelectric Sensor With Built-in Amplifier [E3T]
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,465₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Enhanced built-up of

[Features]
· E3T series photoelectric sensor with built-in amplifier, contributing to miniaturization design of equipment, the installation is made more simple and smooth.
· Lining-up of transmissive long-distance 2 m type E3T-ST3□).
· Easy installation with M3-mounting type (form E3T-ST□□M, form E3T-FD□□M, form E3T-SL□□IM) small cylindrical type with 1 point mounting (form E3T-C□□□(S))

Part Number
E3T-SL11 2M
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipDetection Method Light Source Head Shape Detection Distance
(mm)
Reflection type detection method Protection Structure Product type Output Mode Operation Mode Connection Method Cable length
(m)
Specifications Emitter/receiver Note

₹ 4,782.00

1 Piece(s) Same day Retro reflective[Red] Red light emitting diode[Square] Square shape5~15Limited Reflective TypeIP67M2-mounting typeNPN open-collectorLight-ONPre-wired2-Integrated Emitter-ReceiverA set of mounting screws is included

Loading...

  1. 1
 

Basic Information

Type Photoelectric sensor Detected Objects Opaque Objects Amplifier Installation Type Amplifier Built-in Type
Ambient Operating Temperature(°C) -25::55 Ambient Operating Temperature(%) 35::85 Power Supply Voltage(V) 12-24 V DC

Please check the type/dimensions/specifications of the part E3T-SL11 2M in the Ultra Compact and Slim Photoelectric Sensor With Built-in Amplifier [E3T] series.

Product variants

Part Number
E3T-CT24S 2M
E3T-FD11M 2M
E3T-FD11R 2M
E3T-SL11M 2M
E3T-SL12 2M
E3T-SL12M 2M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDetection Method Light Source Head Shape Detection Distance
(mm)
Reflection type detection method Protection Structure Product type Output Mode Operation Mode Connection Method Cable length
(m)
Specifications Emitter/receiver Note

₹ 8,976.56

1 Piece(s) 5 Day(s) or more [Transparent] Through Beam Type[Red] Red light emitting diodeScrew Type500-IP65Small cylindrical typePNP open-collectorDark-ONPre-wired2-Emitter + Receiver-

₹ 7,813.56

1 Piece(s) 7 Day(s) or more Retro reflective[Red] Red light emitting diode[Square] Square shape5~30Diffused reflective shapeIP67M3-mounting typeNPN open-collectorLight-ONPre-wired2-Integrated Emitter-Receiver-

₹ 8,597.75

1 Piece(s) 7 Day(s) or more Retro reflective[Red] Red light emitting diode[Square] Square shape5~30Diffused reflective shapeIP67M2-mounting typeNPN open-collectorLight-ONPre-wired (robot cable)2-Integrated Emitter-ReceiverA set of mounting screws is included

₹ 4,754.00

1 Piece(s) Same day

Stock

Retro reflective[Red] Red light emitting diode[Square] Square shape5~15Limited Reflective TypeIP67M3-mounting typeNPN open-collectorLight-ONPre-wired2-Integrated Emitter-Receiver-

₹ 8,285.04

1 Piece(s) 7 Day(s) or more Retro reflective[Red] Red light emitting diode[Square] Square shape5~15Limited Reflective TypeIP67M2-mounting typeNPN open-collectorDark-ONPre-wired2-Integrated Emitter-ReceiverA set of mounting screws is included

₹ 7,987.69

1 Piece(s) 7 Day(s) or more Retro reflective[Red] Red light emitting diode[Square] Square shape5~15Limited Reflective TypeIP67M3-mounting typeNPN open-collectorDark-ONPre-wired2-Integrated Emitter-Receiver-