(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Enhanced built-up of
[Features]
· E3T series photoelectric sensor with built-in amplifier, contributing to miniaturization design of equipment, the installation is made more simple and smooth.
· Lining-up of transmissive long-distance 2 m type E3T-ST3□).
· Easy installation with M3-mounting type (form E3T-ST□□M, form E3T-FD□□M, form E3T-SL□□IM) small cylindrical type with 1 point mounting (form E3T-C□□□(S))
Part Number |
---|
E3T-ST11R 2M |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Detection Method | Light Source | Head Shape | Detection Distance (mm) | Reflection type detection method | Protection Structure | Product type | Output Mode | Operation Mode | Connection Method | Cable length (m) | Specifications | Emitter/receiver | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 9,469.26 | 1 Piece(s) | 64 Day(s) or more | [Transparent] Through Beam Type | [Red] Red light emitting diode | [Square] Square shape | 1000 | - | IP67 | M2-mounting type | NPN open-collector | Light-ON | Pre-wired (robot cable) | 2 | - | Emitter + Receiver | A set of mounting screws is included |
Loading...
Type | Photoelectric sensor | Detected Objects | Opaque Objects | Amplifier Installation Type | Amplifier Built-in Type |
---|---|---|---|---|---|
Ambient Operating Temperature(°C) | -25::55 | Ambient Operating Temperature(%) | 35::85 | Power Supply Voltage(V) | 12-24 V DC |
Please check the type/dimensions/specifications of the part E3T-ST11R 2M in the Ultra Compact and Slim Photoelectric Sensor With Built-in Amplifier [E3T] series.
Part Number |
---|
E3T-CT24S 2M |
E3T-FD11M 2M |
E3T-FD11R 2M |
E3T-ST12 2M |
E3T-ST12 5M |
E3T-ST12F 2M |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Detection Method | Light Source | Head Shape | Detection Distance (mm) | Reflection type detection method | Protection Structure | Product type | Output Mode | Operation Mode | Connection Method | Cable length (m) | Specifications | Emitter/receiver | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 8,976.56 | 1 Piece(s) | 5 Day(s) or more | [Transparent] Through Beam Type | [Red] Red light emitting diode | Screw Type | 500 | - | IP65 | Small cylindrical type | PNP open-collector | Dark-ON | Pre-wired | 2 | - | Emitter + Receiver | - | ||
₹ 7,813.56 | 1 Piece(s) | 7 Day(s) or more | Retro reflective | [Red] Red light emitting diode | [Square] Square shape | 5~30 | Diffused reflective shape | IP67 | M3-mounting type | NPN open-collector | Light-ON | Pre-wired | 2 | - | Integrated Emitter-Receiver | - | ||
₹ 8,597.75 | 1 Piece(s) | 7 Day(s) or more | Retro reflective | [Red] Red light emitting diode | [Square] Square shape | 5~30 | Diffused reflective shape | IP67 | M2-mounting type | NPN open-collector | Light-ON | Pre-wired (robot cable) | 2 | - | Integrated Emitter-Receiver | A set of mounting screws is included | ||
₹ 6,452.00 | 1 Piece(s) | 6 Day(s) or more | [Transparent] Through Beam Type | [Red] Red light emitting diode | [Square] Square shape | 1000 | - | IP67 | M2-mounting type | NPN open-collector | Dark-ON | Pre-wired | 2 | - | Emitter + Receiver | A set of mounting screws is included | ||
₹ 7,429.79 | 1 Piece(s) | 5 Day(s) | [Transparent] Through Beam Type | [Red] Red light emitting diode | [Square] Square shape | 1000 | - | IP67 | M2-mounting type | NPN open-collector | Dark-ON | Pre-wired | 5 | - | Emitter + Receiver | A set of mounting screws is included | ||
₹ 8,293.75 | 1 Piece(s) | 5 Day(s) or more | [Transparent] Through Beam Type | Infrared-emitting diode | [Square] Square shape | 1000 | - | IP67 | M2-mounting type | NPN open-collector | Dark-ON | Pre-wired | 2 | - | Emitter + Receiver | A set of mounting screws is included |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy