(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Photoelectric Sensor With Built-in Small Amplifier [E3Z] (Part Number)

Photoelectric Sensor With Built-in Small Amplifier [E3Z]
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,382₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
· Photoelectric sensor standard, reliable assurance of 1 million units per year.
· Industry's top class built-in amplifier: with detection range: Mutual interference prevention filter is available for transmission type (red light source type, detection distance 10 m) (sold separately).
· Install mutual interference prevention function in various reflective type
· Detection distance 30 m (response time 2ms) long distance transmission type is also available.
· Guaranteed low-temperature operation that can be used in freezing warehouse: Enlarge the operating ambient temperature range to-40 to +55 °C (main model connector type).
· Sensor I/O connector with high durability even in low temperature environment (PUR cable) was also made.
· Improvement of coincidence between optical and mechanical axis: Since the deviation between the optical and the mechanical axis is kept within ±2.5° the optical axis aligns by simply fitting it to the mechanical axis (transmission type, regression reflection type).
· Protection of sensor even if wiring mistake occurs output reverse protection function is carried (we add diode for reverse connection protection to output line).
· In addition, we use burnable polyethylene wrapping paper.

Part Number
E3Z-T81-M1J 0.3M
E3Z-T81-M1TJ 0.3M
E3Z-T81K-M1J 0.3M
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipDetected Objects Detection Method Light Axis Arrangement Type Beam Shape Light Source Detection distance 【classification】
(mm)
Standard Detected Subject
(Ø)
Smallest Detected Subject
(Ø)
Reflection type detection method Operating Environment Ambient Operating Temperature
(°C)
Power Supply Voltage
(V)
Output Mode Operation Mode Connection Method Cable length
(m)
Spot Dia.
(mm)
Accessories (dedicated reflective plate, etc.) Overview Strength (tightening)
(N·m)
Emitter format Receiver format Specifications Detection Distance details
(mm)
IO-Link Transmission Speed Emitter/receiver

₹ 6,847.00

1 Piece(s) Same day Opaque Objects[Transparent] Through Beam TypeEmitting and Receiving Sections SeparatedStandardInfrared-emitting diodeMore than 1000012--Standard / Cold Resistance-25~5512-24 V DCPNP open-collectorLight ON/Dark-ON (selectable)Pre-wired connector (M12)0.3-Indicator Light-0.5 or less (M3 screws)---15000--

₹ 12,078.84

1 Piece(s) 5 Day(s) or more Opaque Objects[Transparent] Through Beam TypeEmitting and Receiving Sections SeparatedStandardInfrared-emitting diodeMore than 1000012--Standard / Cold Resistance-25~5512-24 V DCPNP open-collectorLight ON/Dark-ON (selectable)Pre-wired connector (M12)0.3-Indicator Light-----15000--

₹ 12,151.00

1 Piece(s) 7 Day(s) or more Opaque Objects[Transparent] Through Beam TypeEmitting and Receiving Sections SeparatedStandardInfrared-emitting diodeMore than 1000012--Standard / Oil Proofing / Cold Resistance-25~5512-24 V DCPNP open-collectorLight ON/Dark-ON (selectable)Pre-wired connector (M12)0.3-Indicator Light-----15000--

Loading...

  1. 1
 

Basic Information

Type Photoelectric sensor Head Shape Square shape Case Material Polybutylene Terephthalate
Amplifier Installation Type Amplifier Built-in Type Ambient Operating Temperature(%) 35::85 Protection Structure IP67
Head maximum size width(mm) 20 Head maximum size height(mm) 10.8 Head maximum size, depth(mm) 33.1
Response time (standard mode)(ms) 1