(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
[Features]
· Photoelectric sensor standard, reliable assurance of 1 million units per year.
· Industry's top class built-in amplifier: with detection range: Mutual interference prevention filter is available for transmission type (red light source type, detection distance 10 m) (sold separately).
· Install mutual interference prevention function in various reflective type
· Detection distance 30 m (response time 2ms) long distance transmission type is also available.
· Guaranteed low-temperature operation that can be used in freezing warehouse: Enlarge the operating ambient temperature range to-40 to +55 °C (main model connector type).
· Sensor I/O connector with high durability even in low temperature environment (PUR cable) was also made.
· Improvement of coincidence between optical and mechanical axis: Since the deviation between the optical and the mechanical axis is kept within ±2.5° the optical axis aligns by simply fitting it to the mechanical axis (transmission type, regression reflection type).
· Protection of sensor even if wiring mistake occurs output reverse protection function is carried (we add diode for reverse connection protection to output line).
· In addition, we use burnable polyethylene wrapping paper.
Part Number |
---|
E3Z-D81-M1J 0.3M |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Detected Objects | Detection Method | Light Axis Arrangement Type | Beam Shape | Light Source | Detection distance 【classification】 (mm) | Standard Detected Subject (Ø) | Smallest Detected Subject (Ø) | Reflection type detection method | Operating Environment | Ambient Operating Temperature (°C) | Power Supply Voltage (V) | Output Mode | Operation Mode | Connection Method | Cable length (m) | Spot Dia. (mm) | Accessories (dedicated reflective plate, etc.) | Overview | Strength (tightening) (N·m) | Emitter format | Receiver format | Specifications | Detection Distance details (mm) | IO-Link Transmission Speed | Emitter/receiver |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 10,379.00 | 1 Piece(s) | 5 Day(s) or more | Opaque Objects | Retro reflective | Emitting and Receiving Integrated Single Use | Standard | Infrared-emitting diode | ~100 | - | - | Diffused reflective shape | Standard / Cold Resistance | -25~55 | 12-24 V DC | PNP open-collector | Light ON/Dark-ON (selectable) | Pre-wired connector (M12) | 0.3 | - | - | - | 0.5 or less (M3 screws) | - | - | - | 5~100 | - | - |
Loading...
Type | Photoelectric sensor | Head Shape | Square shape | Case Material | Polybutylene Terephthalate |
---|---|---|---|---|---|
Amplifier Installation Type | Amplifier Built-in Type | Ambient Operating Temperature(%) | 35::85 | Protection Structure | IP67 |
Head maximum size width(mm) | 20 | Head maximum size height(mm) | 10.8 | Head maximum size, depth(mm) | 33.1 |
Response time (standard mode)(ms) | 1 |
Please check the type/dimensions/specifications of the part E3Z-D81-M1J 0.3M in the Photoelectric Sensor With Built-in Small Amplifier [E3Z] series.
Part Number |
---|
E3Z-D61-M1J 0.3M |
E3Z-D61K 2M |
E3Z-D61K-M1J 0.3M |
E3Z-D81-M1TJ 0.3M |
E3Z-D82 2M |
E3Z-D82-IL2 2M |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Detected Objects | Detection Method | Light Axis Arrangement Type | Beam Shape | Light Source | Detection distance 【classification】 (mm) | Standard Detected Subject (Ø) | Smallest Detected Subject (Ø) | Reflection type detection method | Operating Environment | Ambient Operating Temperature (°C) | Power Supply Voltage (V) | Output Mode | Operation Mode | Connection Method | Cable length (m) | Spot Dia. (mm) | Accessories (dedicated reflective plate, etc.) | Overview | Strength (tightening) (N·m) | Emitter format | Receiver format | Specifications | Detection Distance details (mm) | IO-Link Transmission Speed | Emitter/receiver |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 9,818.00 | 1 Piece(s) | 5 Day(s) | Opaque Objects | Retro reflective | Emitting and Receiving Integrated Single Use | Standard | Infrared-emitting diode | ~100 | - | - | Diffused reflective shape | Standard / Cold Resistance | -25~55 | 12-24 V DC | NPN open-collector | Light ON/Dark-ON (selectable) | Pre-wired connector (M12) | 0.3 | - | - | - | 0.5 or less (M3 screws) | - | - | - | 5~100 | - | - | ||
₹ 9,656.00 | 1 Piece(s) | 5 Day(s) or more | Opaque Objects | Retro reflective | Emitting and Receiving Integrated Single Use | Standard | Infrared-emitting diode | ~100 | - | - | Diffused reflective shape | Standard / Cold Resistance / Oil Proofing | -25~55 | 12-24 V DC | NPN open-collector | Light ON/Dark-ON (selectable) | Pre-wired | 2 | - | - | - | 0.5 or less (M3 screws) | - | - | - | 5~100 | - | - | ||
₹ 9,695.03 | 1 Piece(s) | 50 Day(s) or more | Opaque Objects | Retro reflective | Emitting and Receiving Integrated Single Use | Standard | Infrared-emitting diode | ~100 | - | - | Diffused reflective shape | Standard / Cold Resistance / Oil Proofing | -25~55 | 12-24 V DC | NPN open-collector | Light ON/Dark-ON (selectable) | Pre-wired connector (M12) | 0.3 | - | - | - | 0.5 or less (M3 screws) | - | - | - | 5~100 | - | - | ||
₹ 10,386.25 | 1 Piece(s) | 5 Day(s) or more | Opaque Objects | Retro reflective | Emitting and Receiving Integrated Single Use | Standard | Infrared-emitting diode | ~100 | - | - | Diffused reflective shape | Standard / Cold Resistance | -25~55 | 12-24 V DC | PNP open-collector | Light ON/Dark-ON (selectable) | Pre-wired connector (M12) | 0.3 | - | - | - | 0.5 or less (M3 screws) | - | - | - | 100 | - | - | ||
₹ 5,235.00 | 1 Piece(s) |
Same day
Stock | Opaque Objects | Retro reflective | Emitting and Receiving Integrated Single Use | Standard | Infrared-emitting diode | ~1000 | - | - | Diffused reflective shape | Standard / Cold Resistance | -25~55 | 12-24 V DC | PNP open-collector | Light ON/Dark-ON (selectable) | Pre-wired | 2 | - | - | - | 0.5 or less (M3 screws) | - | - | - | 1000 | - | - | ||
₹ 11,922.00 | 1 Piece(s) | 5 Day(s) or more | Opaque Objects | Retro reflective | - | - | Infrared-emitting diode | ~1000 | - | - | Diffused reflective shape | Standard | -25~55 | - | PNP open-collector | - | Pre-wired | 2 | - | - | - | - | - | - | - | 1000 | COM2 (38.4kbps) | Emitter / receiver integrated type |