(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
[Features]
· Photoelectric sensor standard, reliable assurance of 1 million units per year.
· Industry's top class built-in amplifier: with detection range: Mutual interference prevention filter is available for transmission type (red light source type, detection distance 10 m) (sold separately).
· Install mutual interference prevention function in various reflective type
· Detection distance 30 m (response time 2ms) long distance transmission type is also available.
· Guaranteed low-temperature operation that can be used in freezing warehouse: Enlarge the operating ambient temperature range to-40 to +55 °C (main model connector type).
· Sensor I/O connector with high durability even in low temperature environment (PUR cable) was also made.
· Improvement of coincidence between optical and mechanical axis: Since the deviation between the optical and the mechanical axis is kept within ±2.5° the optical axis aligns by simply fitting it to the mechanical axis (transmission type, regression reflection type).
· Protection of sensor even if wiring mistake occurs output reverse protection function is carried (we add diode for reverse connection protection to output line).
· In addition, we use burnable polyethylene wrapping paper.
Part Number |
---|
E3Z-T61 0.5M |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Detected Objects | Detection Method | Light Axis Arrangement Type | Beam Shape | Light Source | Detection distance 【classification】 (mm) | Standard Detected Subject (Ø) | Smallest Detected Subject (Ø) | Reflection type detection method | Operating Environment | Ambient Operating Temperature (°C) | Power Supply Voltage (V) | Output Mode | Operation Mode | Connection Method | Cable length (m) | Spot Dia. (mm) | Accessories (dedicated reflective plate, etc.) | Overview | Strength (tightening) (N·m) | Emitter format | Receiver format | Specifications | Detection Distance details (mm) | IO-Link Transmission Speed | Emitter/receiver |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 9,169.29 | 1 Piece(s) | 5 Day(s) or more | Opaque Objects | [Transparent] Through Beam Type | Emitting and Receiving Sections Separated | Standard | Infrared-emitting diode | More than 10000 | 12 | - | - | Standard / Cold Resistance | -25~55 | 12-24 V DC | NPN open-collector | Light ON/Dark-ON (selectable) | Pre-wired | 0.5 | - | Indicator Light | - | 0.5 or less (M3 screws) | - | - | - | 15000 | - | - |
Loading...
Type | Photoelectric sensor | Head Shape | Square shape | Case Material | Polybutylene Terephthalate |
---|---|---|---|---|---|
Amplifier Installation Type | Amplifier Built-in Type | Ambient Operating Temperature(%) | 35::85 | Protection Structure | IP67 |
Head maximum size width(mm) | 20 | Head maximum size height(mm) | 10.8 | Head maximum size, depth(mm) | 33.1 |
Response time (standard mode)(ms) | 1 |
Please check the type/dimensions/specifications of the part E3Z-T61 0.5M in the Photoelectric Sensor With Built-in Small Amplifier [E3Z] series.
Part Number |
---|
E3Z-D61-M1J 0.3M |
E3Z-D61K 2M |
E3Z-D61K-M1J 0.3M |
E3Z-T61 2M |
E3Z-T61 5M |
E3Z-T61-D 2M |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Detected Objects | Detection Method | Light Axis Arrangement Type | Beam Shape | Light Source | Detection distance 【classification】 (mm) | Standard Detected Subject (Ø) | Smallest Detected Subject (Ø) | Reflection type detection method | Operating Environment | Ambient Operating Temperature (°C) | Power Supply Voltage (V) | Output Mode | Operation Mode | Connection Method | Cable length (m) | Spot Dia. (mm) | Accessories (dedicated reflective plate, etc.) | Overview | Strength (tightening) (N·m) | Emitter format | Receiver format | Specifications | Detection Distance details (mm) | IO-Link Transmission Speed | Emitter/receiver |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 9,818.00 | 1 Piece(s) | 5 Day(s) | Opaque Objects | Retro reflective | Emitting and Receiving Integrated Single Use | Standard | Infrared-emitting diode | ~100 | - | - | Diffused reflective shape | Standard / Cold Resistance | -25~55 | 12-24 V DC | NPN open-collector | Light ON/Dark-ON (selectable) | Pre-wired connector (M12) | 0.3 | - | - | - | 0.5 or less (M3 screws) | - | - | - | 5~100 | - | - | ||
₹ 9,656.00 | 1 Piece(s) | 5 Day(s) or more | Opaque Objects | Retro reflective | Emitting and Receiving Integrated Single Use | Standard | Infrared-emitting diode | ~100 | - | - | Diffused reflective shape | Standard / Cold Resistance / Oil Proofing | -25~55 | 12-24 V DC | NPN open-collector | Light ON/Dark-ON (selectable) | Pre-wired | 2 | - | - | - | 0.5 or less (M3 screws) | - | - | - | 5~100 | - | - | ||
₹ 9,695.03 | 1 Piece(s) | 50 Day(s) or more | Opaque Objects | Retro reflective | Emitting and Receiving Integrated Single Use | Standard | Infrared-emitting diode | ~100 | - | - | Diffused reflective shape | Standard / Cold Resistance / Oil Proofing | -25~55 | 12-24 V DC | NPN open-collector | Light ON/Dark-ON (selectable) | Pre-wired connector (M12) | 0.3 | - | - | - | 0.5 or less (M3 screws) | - | - | - | 5~100 | - | - | ||
₹ 5,193.00 | 1 Piece(s) |
Same day
Stock | Opaque Objects | [Transparent] Through Beam Type | Emitting and Receiving Sections Separated | Standard | Infrared-emitting diode | More than 10000 | 12 | - | - | Standard / Cold Resistance | -25~55 | 12-24 V DC | NPN open-collector | Light ON/Dark-ON (selectable) | Pre-wired | 2 | - | Indicator Light | - | 0.5 or less (M3 screws) | - | - | - | 15000 | - | - | ||
₹ 5,892.00 | 1 Piece(s) |
Same day
Stock | Opaque Objects | [Transparent] Through Beam Type | Emitting and Receiving Sections Separated | Standard | Infrared-emitting diode | More than 10000 | 12 | - | - | Standard / Cold Resistance | -25~55 | 12-24 V DC | NPN open-collector | Light ON/Dark-ON (selectable) | Pre-wired | 5 | - | Indicator Light | - | 0.5 or less (M3 screws) | - | - | - | 15000 | - | - | ||
₹ 5,390.28 | 1 Piece(s) | 7 Day(s) | Opaque Objects | [Transparent] Through Beam Type | Emitting and Receiving Sections Separated | Standard | Infrared-emitting diode | More than 10000 | 12 | - | - | Standard / Cold Resistance | -25~55 | 12-24 V DC | PNP open-collector | Light ON/Dark-ON (selectable) | Pre-wired | 2 | - | Indicator Light | Photodetector (E3Z-T61-L projector) | - | - | - | - | 15000 | - | - |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy