(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

AC/DC Power Supply Free Type Photoelectric Sensor [E3JM/E3JK] (Part Number)

AC/DC Power Supply Free Type Photoelectric Sensor [E3JM/E3JK]
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,741₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Terminal block type (E3JM) pursues thoroughly the ease of wiring/adjustment.
Code pullout type (E3JK) condenses function to slim body, yet economically priced

Part Number
E3JK-RR12 5M
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipDetection Method Light Axis Arrangement Type Light Source Detection distance 【classification】
(mm)
Standard Detected Subject
(Ø)
Reflection type detection method Ambient Operating Temperature
(%)
Protection Structure Head maximum size width
(mm)
Head maximum size height
(mm)
Head maximum size, depth
(mm)
Power Supply Voltage
(V)
Output Mode Connection Method Cable length
(m)
Timer Response time (standard mode)
(ms)
Accessories (dedicated reflective plate, etc.) Specifications Detection Distance details
(mm)
Note

₹ 4,022.00

1 Piece(s) Same day Retro reflectiveUse of Emitting and Receiving Integrated Reflection Plate[Red] Red light emitting diode~1000075[Retroreflective] Retro-Reflective Shape (With MSR Function)35~85IP6450185224-240 V DC / 24-240 V ACRelay OutputPre-wired5-20Instruction Manual-6000-

Loading...

  1. 1
 

Basic Information

Type Photoelectric sensor Detected Objects Opaque Objects Beam Shape Standard
Head Shape Square shape Case Material ABS Amplifier Installation Type Amplifier Built-in Type
Operating Environment Standard / Cold Resistance Ambient Operating Temperature(°C) -25::55 Operation Mode Light ON/Dark-ON (selectable)

Please check the type/dimensions/specifications of the part E3JK-RR12 5M in the AC/DC Power Supply Free Type Photoelectric Sensor [E3JM/E3JK] series.

Product variants

Part Number
E3JK-DR11 2M
E3JK-DR11-C 2M
E3JK-DR12 2M
E3JK-RR12-C 2M
E3JK-TN11 2M
E3JK-TN12 2M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDetection Method Light Axis Arrangement Type Light Source Detection distance 【classification】
(mm)
Standard Detected Subject
(Ø)
Reflection type detection method Ambient Operating Temperature
(%)
Protection Structure Head maximum size width
(mm)
Head maximum size height
(mm)
Head maximum size, depth
(mm)
Power Supply Voltage
(V)
Output Mode Connection Method Cable length
(m)
Timer Response time (standard mode)
(ms)
Accessories (dedicated reflective plate, etc.) Specifications Detection Distance details
(mm)
Note

₹ 6,449.00

1 Piece(s) 5 Day(s) or more Retro reflectiveEmitting and Receiving Integrated Single Use[Red] Red light emitting diode~3000-Diffused reflective shape35~85IP6450185212-240 V DC / 24-240 V ACRelay OutputPre-wired2-20--2500-

₹ 6,369.00

1 Piece(s) 5 Day(s) Retro reflective-[Red] Red light emitting diode~3000-Diffused reflective shape35~85IP6450185224-240 V DC / 24-240 V ACRelay OutputPre-wired2--Instruction manual, mounting bracket-2500Mounting bracket included

₹ 6,465.51

1 Piece(s) 5 Day(s) or more Retro reflectiveEmitting and Receiving Integrated Single Use[Red] Red light emitting diode~3000-Diffused reflective shape35~85IP6450185212-240 V DC / 24-240 V ACRelay OutputPre-wired2-20--3000-

₹ 4,053.00

1 Piece(s) Same day

Stock

Retro reflectiveUse of Emitting and Receiving Integrated Reflection Plate[Red] Red light emitting diode~1000075[Retroreflective] Retro-Reflective Shape (With MSR Function)35~85IP6450185224-240 V DC / 24-240 V ACRelay OutputPre-wired2-20Manual, mounting bracket, reflective plate-6000-

₹ 7,216.82

1 Piece(s) 5 Day(s) or more [Transparent] Through Beam TypeEmitting and Receiving Sections Separated[Red] Red light emitting diodeMore than 1000017-35~85IP6450185210-30 V DCNPN open-collectorPre-wired2-1--40000-

₹ 7,372.00

1 Piece(s) 5 Day(s) or more [Transparent] Through Beam TypeEmitting and Receiving Sections Separated[Red] Red light emitting diode~500017-35~85IP6450185210-30 V DCNPN open-collectorPre-wired2-1--5000-