(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 30/6/2024 to 3:30 (IST) 1/7/2024. We apologize for the inconvenience.

Stud Leveling Foot (Part Number)

Stud Leveling Foot
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,505₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Ideal for the leveling of equipment, etc. Three types are available: S45C, resin pad, and SUS.

Part Number
STF1050
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipThread Material Thread Surface Treatment Body Material Main Body Surface Treatment Base width
(mm)
Load Capacity
(kN)
Main Body Height
(mm)
Nominal of Thread M
(mm)
Height
(mm)

₹ 1,505.45

1 Piece(s) 5 Day(s) or more [Steel] S45C[Black Oxide] Black oxide finish[Steel] S45C[Black Oxide] Black oxide finish321551075

Loading...

  1. 1
 

Basic Information

Type Adjusting Bolt Shape Adjusting Bolt Shape Type Standard Swivel Angle θ(deg) 20
Height Adjusting Handle No Thread Length(mm) 50 Adjustment Bolt-shaped Swing Mechanism Presence

Please check the type/dimensions/specifications of the part STF1050 in the Stud Leveling Foot series.

Frequently asked question (FAQ)

Question: What is the approximate allowable load?
Answer: Maximum 70 KN (M20 type) for S45C, maximum 18 KN (M20 type) for the resin pad type, and maximum 65 KN (M20 type) for SUS303.

Product variants

Part Number
STF1250
STF1250J
STF1250S
STF1450
STF1650
STF1650J
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipThread Material Thread Surface Treatment Body Material Main Body Surface Treatment Base width
(mm)
Load Capacity
(kN)
Main Body Height
(mm)
Nominal of Thread M
(mm)
Height
(mm)

₹ 1,797.24

1 Piece(s) 6 Day(s) or more [Steel] S45C[Black Oxide] Black oxide finish[Steel] S45C[Black Oxide] Black oxide finish482561276.5

₹ 3,237.58

1 Piece(s) 6 Day(s) or more [Steel] S45C[Black Oxide] Black oxide finish[Others] Reinforced Placental[Black Oxide] Black oxide finish50761276.5

₹ 4,308.29

1 Piece(s) 5 Day(s) or more [Stainless Steel] Stainless SteelNo[Stainless Steel] Stainless SteelNo502061276.5

₹ 2,153.62

1 Piece(s) 6 Day(s) or more [Steel] S45C[Black Oxide] Black oxide finish[Steel] S45C[Black Oxide] Black oxide finish503471485

₹ 2,604.11

1 Piece(s) 5 Day(s) or more [Steel] S45C[Black Oxide] Black oxide finish[Steel] S45C[Black Oxide] Black oxide finish654581685

₹ 4,467.11

1 Piece(s) 6 Day(s) or more [Steel] S45C[Black Oxide] Black oxide finish[Others] Reinforced Placental[Black Oxide] Black oxide finish651181685