(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Anti-Vibration Foot Jack (Part Number)

Anti-Vibration Foot Jack
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      798₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A vibration-proof foot jack that in which a high performance foamed polyurethane pad is used. Higher performance than rubber pads.

[Features]
· A foot jack with a leveling mechanism and vibration-proofing function.
· Higher performance than rubber pad products.
· Features superior solution resistance and will not transfer onto floors.
· Since the bolt connection is flexible, it can absorb the sloping of the floor.
· Three types of pads are available to satisfy conditions for vibration frequency, machine type, and weight.

Part Number
BFJ20100-045
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipThread Material Thread Surface Treatment Body Material Main Body Surface Treatment Base width
(mm)
Load Capacity
(kN)
Thread Length
(mm)
Main Body Height
(mm)
Nominal of Thread M
(mm)
Allowable Load(Min.)
(kN)

₹ 1,414.45

1 Piece(s) 8 Day(s) or more [Steel] SteelElectrostatic Paint[Steel] SS400[Paint] Electrostatic Paint600.4510017.5200.25

Loading...

  1. 1
 

Basic Information

Type Adjusting Bolt Shape Adjusting Bolt Shape Type With Bottom Rubber Height Adjusting Handle No
Bottom Rubber Material Ether-based foamed polyurethane elastomer Properties Oil Resistance / Chemical Resistance / Performance of Vibration Proofing Adjustment Bolt-shaped Swing Mechanism No

Please check the type/dimensions/specifications of the part BFJ20100-045 in the Anti-Vibration Foot Jack series.

Product variants

Part Number
BFJ12070-060
BFJ12070-135
BFJ12070S-030
BFJ20100-090
BFJ20100-200
BFJ20100S-045
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipThread Material Thread Surface Treatment Body Material Main Body Surface Treatment Base width
(mm)
Load Capacity
(kN)
Thread Length
(mm)
Main Body Height
(mm)
Nominal of Thread M
(mm)
Allowable Load(Min.)
(kN)

₹ 995.69

1 Piece(s) 5 Day(s) or more [Steel] SteelElectrostatic Paint[Steel] SS400[Paint] Electrostatic Paint500.67015.5120.32

₹ 995.69

1 Piece(s) 5 Day(s) or more [Steel] SteelElectrostatic Paint[Steel] SS400[Paint] Electrostatic Paint501.357015.5120.7

₹ 1,811.38

1 Piece(s) 5 Day(s) or more [Stainless Steel] Stainless SteelElectrolytic Polishing[Stainless Steel] SUS304Electrolytic Polishing500.37016.5120.16

₹ 1,414.45

1 Piece(s) 8 Day(s) or more [Steel] SteelElectrostatic Paint[Steel] SS400[Paint] Electrostatic Paint600.910017.5200.45

₹ 1,429.18

1 Piece(s) 5 Day(s) or more [Steel] SteelElectrostatic Paint[Steel] SS400[Paint] Electrostatic Paint60210017.5201

₹ 3,182.00

1 Piece(s) 8 Day(s) or more [Stainless Steel] Stainless SteelElectrolytic Polishing[Stainless Steel] SUS304Electrolytic Polishing600.4510018.5200.23