(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 30/6/2024 to 3:30 (IST) 1/7/2024. We apologize for the inconvenience.

Foot Jack FJB Type (Rubber Base Type) (Part Number)

Foot Jack FJB Type (Rubber Base Type)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      498₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A rubber base foot jack. Features a slipping prevention effect and light vibration-proofing properties.

[Features]
· A Phillips head slot has been provided on the bottom of the base and assembly can be done quickly with an impact wrench, etc.
· A nylon washer is built in to the base upper surface enabling operations to be performed smoothly.
· The bottom part rubber features liquid resistance (gasoline, kerosene, acids, alkaline substances) and can be used from -20°C to 120°C.
· The bottom part rubber features a slipping prevention effect, cushioning properties, and light vibration-proofing properties.

 

Part Number
FJB20130
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipThread Material Thread Surface Treatment Body Material Main Body Surface Treatment Base width
(mm)
Load Capacity
(kN)
Thread Length
(mm)
Main Body Height
(mm)
Nominal of Thread M
(mm)

₹ 1,490.91

1 Piece(s) 5 Day(s) or more [Steel] SS400[Zinc Plating] Zinc Plating[Steel] SS400Zinc Plating6071301720

Loading...

  1. 1
 

Basic Information

Type Adjusting Bolt Shape Adjusting Bolt Shape Type With Bottom Rubber Height Adjusting Handle No
Bottom Rubber Material Neoprene Rubber Properties Oil Resistance / Chemical Resistance / Heat resistant / Performance of Vibration Proofing / Impact Resistance Adjustment Bolt-shaped Swing Mechanism No

Please check the type/dimensions/specifications of the part FJB20130 in the Foot Jack FJB Type (Rubber Base Type) series.

Product variants

Part Number
FJB08060S
FJB10050
FJB10050S
FJB12070
FJB12070S
FJB20130S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipThread Material Thread Surface Treatment Body Material Main Body Surface Treatment Base width
(mm)
Load Capacity
(kN)
Thread Length
(mm)
Main Body Height
(mm)
Nominal of Thread M
(mm)

₹ 1,097.76

1 Piece(s) 5 Day(s) or more [Stainless Steel] SUS304Electrolytic Polishing[Stainless Steel] SUS304Electrolytic Polishing4036013.58

₹ 569.60

1 Piece(s) 5 Day(s) or more [Steel] SS400[Zinc Plating] Zinc Plating[Steel] SS400Zinc Plating4035013.510

₹ 1,241.96

1 Piece(s) 5 Day(s) or more [Stainless Steel] SUS304Electrolytic Polishing[Stainless Steel] SUS304Electrolytic Polishing4035013.510

₹ 740.98

1 Piece(s) 5 Day(s) or more [Steel] SS400[Zinc Plating] Zinc Plating[Steel] SS400Zinc Plating505701612

₹ 1,726.75

1 Piece(s) 5 Day(s) or more [Stainless Steel] SUS304Electrolytic Polishing[Stainless Steel] SUS304Electrolytic Polishing505701612

₹ 4,000.71

1 Piece(s) 6 Day(s) or more [Stainless Steel] SUS304Electrolytic Polishing[Stainless Steel] SUS304Electrolytic Polishing6071301720