(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Vibration-Proof Mount (Lightweight)

Vibration-Proof Mount (Lightweight)

Click this image to zoom it.

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,323₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

Applicable to light load from 200g to 6 kg. Ideal for light equipment vulnerable to vibrations.

[Features]
Vibration proof and absorbing mount for light load
Applicable to lightweight load of 300mg which is not supported by conventional vibration proof mount
Vibration resistance and absorption of low frequencies at horizontal 9Hz and vertical 10Hz
Low natural frequency by using metal spring of which spring constant is approximately 1/10 of rubber and gel vibration proof materials
Viscoelastic vibration proof materials suppress surging, which is a problem of metal springs.
3-axis directions vibration resistance and isolation
Vibrations generated by motors are not limited to vertical. Vibration of horizontal and vertical components
High vibration resistance and absorption performances both in vertical and horizontal directions
A scale of the range in which loads are used is provided on the outside of the case to confirm whether load is appropriate.

Vibration resistance and absorption performance is achieved when the vibration proof mount is used in proper load range.

Visual check whether the designed load is applied.

Part Number
BML-03
BML-05
BML-10
BML-25
BML-50
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMax. Allowable Load
(kN)
Color Allowable Load
(N)
Constant Screw
(N/mm ± 10%)

₹ 3,322.58

1 Piece(s) 7 Day(s) or more 0.0044Gray2.1~4.40.29

₹ 3,344.02

1 Piece(s) 5 Day(s) or more 0.0073Yellow3.5~7.30.49

₹ 3,322.58

1 Piece(s) 7 Day(s) or more 0.014Blue6.9~14.00.98

₹ 3,322.58

1 Piece(s) 7 Day(s) or more 0.03Red15.0~30.02.06

₹ 3,344.02

1 Piece(s) 5 Day(s) or more 0.064Green31.0~64.04.31
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMax. Allowable Load
(kN)
Color Allowable Load
(N)
Constant Screw
(N/mm ± 10%)

Loading...

  1. 1

Basic Information

Type Mount Type Mounting Shape Type Spring Built-in Type Height Adjusting Handle No
Body Material ABS Resin Main Body Surface Treatment No Width W(mm) 30
Load Range(kN) ~0.320 Main Body Height h(mm) 30~38 Nominal of Thread M(mm) 6
Properties Standard / Performance of Vibration Proofing

Frequently asked question (FAQ)

Question: What are the operating frequencies?
Answer: The product is usable from 9 Hz horizontal and 10 Hz vertical. The recommended operating temperature is 20 to 28°C.
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list