(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Japanese Only
Ball Bearing Unit Standard Type (BRSN)
Bearings with housings are commonly used in various industrial applications and providing a mounting structure. They offer a wide variety of sizes to choose from.
[Feature]
● Bearing Inner Diameter (mm.): 10, 12, 15, 20, 25 and 30
● Flange Shape : Round Type
● Seal : ZZ (Double Shield)
● Material :
Bearing - Steel
Housing - S45C
[Application]
Bearings with housings are commonly used in automation machines system
Part Number |
---|
BRSN2610 |
BRSN2812 |
BRSN3010 |
BRSN3212 |
BRSN3215 |
BRSN3515 |
BRSN4220 |
BRSN4720 |
BRSN4725 |
BRSN5225 |
BRSN5530 |
BRSN6230 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | d (mm) | A (mm) |
---|---|---|---|---|---|---|---|
₹ 2,995.33 | 1 Piece(s) | 7 Day(s) or more | 10 | 10 | 13 | ||
₹ 3,252.49 | 1 Piece(s) | 5 Day(s) or more | 10 | 12 | 13 | ||
₹ 2,999.13 | 1 Piece(s) | 7 Day(s) or more | 10 | 10 | 14 | ||
₹ 3,289.51 | 1 Piece(s) | 7 Day(s) or more | 10 | 12 | 15 | ||
₹ 3,556.89 | 1 Piece(s) | 7 Day(s) or more | 10 | 15 | 14 | ||
₹ 3,584.98 | 1 Piece(s) | 7 Day(s) or more | 10 | 15 | 17 | ||
₹ 4,292.16 | 1 Piece(s) | 7 Day(s) or more | 10 | 20 | 18 | ||
₹ 4,368.78 | 1 Piece(s) | 7 Day(s) or more | 10 | 20 | 20 | ||
₹ 4,610.58 | 1 Piece(s) | 7 Day(s) or more | 10 | 25 | 18 | ||
₹ 4,805.96 | 1 Piece(s) | 7 Day(s) or more | 10 | 25 | 22 | ||
₹ 5,588.98 | 1 Piece(s) | 7 Day(s) or more | 10 | 30 | 20 | ||
₹ 5,723.09 | 1 Piece(s) | 7 Day(s) or more | 10 | 30 | 23 |
Part Number |
---|
Loading...
Main Body Shape | Flange Shape | Bearing Type | Deep Groove Ball Bearing | Bearing material | Steel |
---|---|---|---|---|---|
Bearing number | Single | Body Material | S45C | Flange Shape | Round Type |
Retaining Ring | Presence | Types | Bearing holder set | Surface Treatment | Electroless Nickel Plating |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy