(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Flange Tightener, (Rotary Type, Auto-Tension Type) (FLT-R, FLT-A)

Flange Tightener, (Rotary Type, Auto-Tension Type) (FLT-R, FLT-A)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      7,363₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Original position of arm can be adjusted with serration. The arm of the auto tension type rotates automatically to adjust tension strength.

Part Number
FLT45A
FLT90A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSM

₹ 7,362.82

1 Piece(s) 5 Day(s) or more 10M10×1.5

₹ 12,080.25

1 Piece(s) 7 Day(s) or more -M20×2.5

Loading...

  1. 1

Basic Information

Specifications Auto tension type