(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Guide Roller Brackets (GRL-BL-SUS)

Guide Roller Brackets (GRL-BL-SUS)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      5,171₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

PDF

CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

Bracket for mounting a guide roller. Made of SUS, which is ideal for use in food and sanitary equipment.

[Features]
• Can be used as a bracket for mounting a guide roller.

For Mounting Guide Rollers

GRL-BL-SUS external appearance (this product does not include rollers)

GRL-BL-SUS external appearance (this product does not include rollers)

GRL-BL-SUS application example (pin, washer (2 pcs.), flat washer, hex socket button head cap screw)

GRL-BL-SUS application example (pin, washer (2 pcs.), flat washer, hex socket button head cap screw)

GRL-BL-SUS dimensional drawing

GRL-BL-SUS dimensional drawing

GRL-BL-SUS dimensional drawing

GRL-BL-SUS dimensional drawing

GRL-BL-SUS dimensional drawing

GRL-BL-SUS dimensional drawing

Product No.DLWHATT1T2MdPP1
GRL40BL-SUS87653030.4242.56M5 × 0.85.3503
GRL50BL-SUS108803535.62837M6 × 16.3604
GRL60BL-SUS1210954040.6328M8 × 1.258.375
Product No.Mass
(g)
Compatible
Guide Rollers
GRL40BL-SUS95Outer diameter ø40
GRL50BL-SUS165Outer diameter ø50
GRL60BL-SUS235Outer diameter ø60
Part Number
GRL40BL-SUS
GRL50BL-SUS
GRL60BL-SUS
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSO.D.
(Ø)
Roller Width
(mm)

₹ 5,171.20

1 Piece(s) 5 Day(s) or more 10407

₹ 5,375.84

1 Piece(s) 5 Day(s) or more 10508

₹ 5,749.22

1 Piece(s) 5 Day(s) or more 106010
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSO.D.
(Ø)
Roller Width
(mm)

Loading...

  1. 1

Basic Information

Shaft Type No axis (round hole)
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list