(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Chain Bolt (Single-Ended / Long Type) (CBS2)

Chain Bolt (Single-Ended / Long Type) (CBS2)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      589₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Single ended long chain bolt with a long thread. The SUS type uses SUS304 which has excellent corrosion resistance. Larger adjustment range. *CAD data for this series is undergoing revision. This data will be made available as soon as the modifications have been completed.

Features

●The end of the chain can be easily fixed.(Single Ended Type)
●Chains can be easily linked.(Double Ended Type)
●Chain tension becomes ease.

Usage

●Connection of chains.
●To adjust chain elongation.

Specification

●Single Ended/long Type 
●Right Handed Screw Type

Materials

●Steel
Part Number
CBS2-25
CBS2-25-L
CBS2-25-SUS
CBS2-35
CBS2-35-L
CBS2-35-SUS
CBS2-40
CBS2-40-L
CBS2-40-SUS
CBS2-50
CBS2-50-L
CBS2-50-SUS
CBS2-60
CBS2-60-L
CBS2-60-SUS
CBS2-80
CBS2-80-L
CBS2-80-SUS
CBS2-100
CBS2-100-L
CBS2-100-SUS
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSChain No. Direction of Thread ridge Material Allowable Load
(N)
Thread Diameter M

₹ 589.09

1 Piece(s) 7 Day(s) or more 1025Right ScrewSteel950M 6×1

₹ 751.16

1 Piece(s) 7 Day(s) or more 1025Left ScrewSteel950M 6×1

₹ 1,213.25

1 Piece(s) 7 Day(s) or more 1025Right ScrewStainless Steel530M 6×1

₹ 673.22

1 Piece(s) 7 Day(s) or more 1035Right ScrewSteel2000M8×1.25

₹ 879.49

1 Piece(s) 5 Day(s) or more 1035Left ScrewSteel2000M8×1.25

₹ 1,478.20

1 Piece(s) 7 Day(s) or more 1035Right ScrewStainless Steel1100M8×1.25

₹ 790.02

1 Piece(s) 5 Day(s) or more 1040Right ScrewSteel4100M10×1.5

₹ 978.87

1 Piece(s) 7 Day(s) or more 1040Left ScrewSteel4100M10×1.5

₹ 1,663.29

1 Piece(s) 7 Day(s) or more 1040Right ScrewStainless Steel2200M10×1.5

₹ 1,123.87

1 Piece(s) 5 Day(s) or more 1050Right ScrewSteel6500M12×1.75

₹ 1,517.65

1 Piece(s) 7 Day(s) or more 1050Left ScrewSteel6500M12×1.75

₹ 2,543.62

1 Piece(s) 7 Day(s) or more 1050Right ScrewStainless Steel3600M12×1.75

₹ 1,605.00

1 Piece(s) 5 Day(s) or more 1060Right ScrewSteel9500M16×2

₹ 2,000.11

1 Piece(s) 7 Day(s) or more 1060Left ScrewSteel9500M16×2

₹ 3,796.24

1 Piece(s) 5 Day(s) or more 1060Right ScrewStainless Steel5300M16×2

₹ 2,577.51

1 Piece(s) 5 Day(s) or more 1080Right ScrewSteel17400M20×2.5

₹ 3,058.35

1 Piece(s) 7 Day(s) or more 1080Left ScrewSteel17400M20×2.5

₹ 5,880.45

1 Piece(s) 7 Day(s) or more 1080Right ScrewStainless Steel9700M20×2.5

₹ 3,801.04

1 Piece(s) 7 Day(s) or more 10100Right ScrewSteel26400M24×3

₹ 4,741.29

1 Piece(s) 7 Day(s) or more 10100Left ScrewSteel26400M24×3

₹ 8,676.44

1 Piece(s) 7 Day(s) or more 10100Right ScrewStainless Steel14700M24×3

Loading...

  1. 1

Basic Information

Type Chain Bolt