(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Engineering Plastic V-Pulley Idler (VIP)

Engineering Plastic V-Pulley Idler (VIP)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,140₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

New at MISUMI? Get 20% Discount on your First Purchase. Click to Register Now

[Features]
· Adaptive V-belt M type, A type, B type resin pulley idler.
· Integrated ball bearing

Features

●Can be used even oil free.
●A quiet rotation.
●Suitable for medium load and medium speed applications.

Usage

●Combined with pins and tighteners as a tension of the resin belts etc.

Materials

●Pulley: Polyamide(PA)
●Bearing: Steel
Part Number
VIP50M
VIP100A
VIP125B
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSCompatible V belt

₹ 1,140.24

1 Piece(s) 5 Day(s) or more 10M Type

₹ 1,476.95

1 Piece(s) 5 Day(s) or more 10Type A

₹ 2,214.89

1 Piece(s) 5 Day(s) or more 10Type B
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSCompatible V belt

Loading...

  1. 1
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list