(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Round Belt Guide (ABG)

Round Belt Guide (ABG)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,163₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Can also be used for conveying lines of electronic parts etc. using round belts. Static electricity prevention type also available.

[Features]
· Anti-static type surface resistance value is <109 Ω, volume specific resistance value is <106 Ω / cm

Part Number
ABG6
ABG8
ABG10
ABG12
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSApplicable Round Belt Dia.
(φ)
W1
(mm)
H1
(mm)

₹ 2,168.29

1 Piece(s) 7 Day(s) or more 10563

₹ 2,163.18

1 Piece(s) 7 Day(s) or more 10684

₹ 2,427.93

1 Piece(s) 7 Day(s) or more 108105

₹ 3,250.40

1 Piece(s) 7 Day(s) or more 1010126

Loading...

  1. 1

Basic Information

Antistatic No
X
whatsapp-qr whatsapp-icon