(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Idler Pin (PID)

Idler Pin (PID)

Click this image to zoom it.

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      815₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

PDF

CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]·Idler pin of ø6 to 20 in pin diameter. [Materials]·Steel / stainless steel

Features

●Used in combination with a drive tensioner.

Usage

●Used to connect the idler to a tightener etc.

Materials

●Steel
Part Number
PID0606
PID0807
PID1006
PID1006-SUS
PID1008
PID1008-M16-SUS
PID1008L
PID1012
PID1016
PID1210
PID1511
PID1511-M16
PID1511-M16-SUS
PID1511-SUS
PID1522
PID1522-M16-SUS
PID1529
PID2014
PID2028
PID2050
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSMaterial D
(φ)
L1
(mm)
L
(mm)
Thread Diameter M

₹ 815.24

1 Piece(s) 5 Day(s) or more 10Steel65.529.5M 6×1

₹ 851.93

1 Piece(s) 5 Day(s) or more 10Steel86.533.5M10×1.5

₹ 853.82

1 Piece(s) 5 Day(s) or more 10Steel10636M10×1.5

₹ 1,547.64

1 Piece(s) 7 Day(s) or more 10Stainless Steel10636M10×1.5

₹ 915.62

1 Piece(s) 5 Day(s) or more 10Steel10838M10×1.5

₹ 1,840.05

1 Piece(s) 7 Day(s) or more 10Stainless Steel10848.5M16×2

₹ 921.13

1 Piece(s) 5 Day(s) or more 10Steel10845M10×1.5

₹ 1,013.31

1 Piece(s) 7 Day(s) or more 10Steel1011.541.5M10×1.5

₹ 1,148.58

1 Piece(s) 5 Day(s) or more 10Steel1015.549.5M10×1.5

₹ 1,347.78

1 Piece(s) 5 Day(s) or more 10Steel129.562M16×2

₹ 1,447.53

1 Piece(s) 5 Day(s) or more 10Steel1510.567M20×2.5

₹ 1,447.53

1 Piece(s) 5 Day(s) or more 10Steel1510.567M16×2

₹ 2,843.18

1 Piece(s) 5 Day(s) or more 10Stainless Steel1510.567M16×2

₹ 2,809.69

1 Piece(s) 7 Day(s) or more 10Stainless Steel1510.567M20×2.5

₹ 1,549.11

1 Piece(s) 5 Day(s) or more 10Steel1521.578M20×2.5

₹ 2,923.78

1 Piece(s) 5 Day(s) or more 10Stainless Steel1521.578M16×2

₹ 1,552.89

1 Piece(s) 5 Day(s) or more 10Steel1529.586M20×2.5

₹ 1,645.62

1 Piece(s) 5 Day(s) or more 10Steel2013.573M20×2.5

₹ 1,880.67

1 Piece(s) 5 Day(s) or more 10Steel2027.594M20×2.5

₹ 1,898.51

1 Piece(s) 5 Day(s) or more 10Steel2050.5117M20×2.5
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSMaterial D
(φ)
L1
(mm)
L
(mm)
Thread Diameter M

Loading...

  1. 1

Basic Information

Type Idler Pins
X
whatsapp-qr whatsapp-icon
Close

Comparison list